4-Post FreeSpan™ Shelving with Nantucket Drawers and Trays

4-Post FreeSpan™ Shelving with Nantucket Drawers and Trays

Spacesaver’s Nantucket system of high-quality Drawers and Trays is designed to easily accommodate growth and change, bringing flexibility and versatility to any interior environment. Increasing compatibility for its users, the Nantucket system works seamlessly with all the other accessories in Spacesaver’s 4-Post Shelving line.

Specifikim
  • NANTUCKET DRAWERS
    Organize supplies, tools, equipment, and more with drawers in your choice of three heights. Soft-close functionality protects stored items and prevents slamming.

    • Ability to mix and match drawer sizes
    • Soft-close, full-extension ball-bearing drawer slides with built-in detent
    • Drawer bodies and brackets assemble with ease to Spacesaver’s closed 4-Post uprights
    • 100 lb. weight capacity
    • Drawers are adjustable on 1.5” H increments
    • Nantucket Rolled Textile Drawers are available in 4.5” nominal height and include (3) rolled textile rods

    DRAWER HEIGHTS

    • 3”
    • 4.5”
    • 6”
Specifikime teknike
  • Referencë unike4-post-freespan-shelving-with-nantucket-drawers-and-trays
  • Familja e produkteveShelving
  • Grupi i produkteveStatic 4 Post Shelving
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-03-09
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPowder coated steel
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMobilje - Dollap & Ruajtje
  • IFC classificationMobilje
  • CSI MasterFormat 2014 Code10 56 13
  • CSI MasterFormat 2014 TitleMetal Storage Shelving
  • OmniClass Number23-21 11 11
  • OmniClass TitleCommercial Storage Units