ActivRAC® 16P with Pallet Rack

ActivRAC® 16P with Pallet Rack

Spacesaver’s ActivRAC® 16P High-Density Mobile Storage System puts your pallet racking on wheels and rail to maximize storage efficiency, allowing you to recover valuable floor space or double your storage capacity in the same space. ActivRAC’s durable, steel carriages are built in the USA and pair seamlessly with most pallet racking, mobilizing up to 16,000 pounds per carriage section.

Specifikim
  • RAIL- TOP MOUNT:
    Rail shall be, 4140 steel bar 4 1/2” (114mm) wide x 3/8”
    (9.5mm) high with black zinc finish. Rail edges shall be beveled
    down to a maximum of 3/16” (4.8mm) to allow for the rail to
    be transversed by material handling equipment. Rail shall
    disperse the wheel point loads to structural slab. Rail shall
    have two permanently mounted floor anchors maximum 15”
    (381mm) on center. Rails shall be installed on top of concrete
    slab. Rail and carriage design allows concrete slab to be
    unlevel at the following maximum variation of 3/16” (4.8mm)
    variation over any 2’ (0.6m) rail run and 1/4” (6.4mm) maximum
    variation over any 10’ (3.04m) rail run.


    RAIL- RECESSED MOUNT:
    Rail shall be, 4140 steel bar 4” (101.6mm) wide x 3/8”
    (9.5mm) high with black zinc finish. Rail shall disperse the
    wheel point loads to structural slab. Rail shall have two
    permanently mounted floor anchors maximum 15” (381mm)
    on center. Rail shall be installed recessed into concrete slab
    and flush to top of concrete slab. Rail and carriage design
    allows concrete slab to be unlevel at the following maximum
    variation of 3/16” (4.8mm) variation over any 2’ (0.6m) rail run
    and 1/4” (6.4mm) maximum variation over any 10’ (3.04m)
    rail run.


    MOBILE CARRIAGE BASES:
    Assembled structural steel carriage base will have a minumum
    capacity of 16,000 lbs. (7,257 kg) per single and 32,000 lbs.
    (14,514 kg) per back-to-back rack section. On back-to-back
    configurations, individual wheel assemblies must be connected
    with an articulated carriage base/rack flue spacers in order to
    have the system track and transfer the rack loading equally to
    all carriage wheels. Each wheel assembly shall be equipped
    with two wheels, minimum 6” (152mm) diameter steel wheels.
    Wheels are equipped with two permanently lubricated
    and shielded radial ball bearings. Wheel capacity 8,000 lbs
    (3,628kg) each. Wheels have solid steel axles of 1-3/8” in
    (35mm) diameter. Wheels shall be dual flange, all wheel
    guided. All carriage sections between wheel assemblies
    have integral cross bracing to maintain accepted tolerances
    for function of systems. Side profiles shall provide and
    maintain wheel assembly alignment and squareness. These
    profiles shall be pre-drilled at the factory but are bolted, and
    assembled on the job site as integral carriage members.
    Wiring shall be routed through an enclosed housing channel
    to protect the electronic wiring harness. Structural steel side
    profiles shall be minimum 6.165” (157mm) high, 8 gauge
    (4.2mm). Finish shall be powder coat paint. Structural bases
    shall be placed back to back with minimum 6” (152mm) clear
    flue between back-to-back carriages.


    POWER & CONTROLS:
    System power requirements - 120 VAC single phase input.
    Powered carriages shall be equipped with ¼ HP; 90-volt
    DC gear motors. Multiple carriages shall be moved with a
    single activation of a carriage control and/or via an infrared
    or RF remote. Each carriage shall be equipped with one
    or more ¼ HP, 90-volt DC gear motors, depending on load
    rating. Each independent drive shall be synchronous and
    current limiting to maintain proper alignment through closed
    loop motor feedback and control on all individual motors
    within the carriage regardless of length or weight load and
    eliminate racking and binding. Motor and motor control-
    lers shall provide for soft-start/soft-stop movement, current
    limiting, and automatic time-out. Carriage movement to be
    selectable between sequential to minimize power demands
    on start-up, or block movement for faster access Motors and
    power train shall provide for maximum carriage travel speed
    of 3” (76mm) per second. All power transfer to wheels to be
    done by chain drive. Power to mobile units provided by an
    overhead buss bar system. Communication between
    carriages is provided by overhead cable festoon. Power
    supply to be provided by others.


    SAFETY FEATURES:
    The following safety features are to be provided: Photoelectric
    safety sweep scanning the full length of both sides of each
    carriage. The sweep will prevent or immediately stop move-
    ment if an obstruction is encountered or the beam is broken.
    Photoelectric aisle entry sensor shall be positioned at each
    entry location. The aisle entry beam will prevent or imme-
    diately stop movement if an obstruction is encountered or
    the beam is broken. Status of the safeties to be displayed on
    the control unit. Stop pushbutton shall be provided at each
    aisle control. A warning horn shall be provided whereupon
    activation of an aisle movement pushbutton it will sound for
    the first 3 seconds of carriage movement. A flashing yellow
    warning light is provided on the carriage ends that will flash
    during system movement.

Specifikime teknike
  • Referencë unikeactivrac-16p-with-pallet-rack
  • Familja e produkteveHigh-Density Mobile Shelving Systems
  • Grupi i produkteveHigh-Density Mobile Shelving Systems
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-05-16
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMobilje - Dollap & Ruajtje
  • IFC classificationMobilje
  • Uniclass 2015 CodePr_40_30_78_53
  • Uniclass 2015 PërshkrimMovable aisle storage units
  • CSI MasterFormat 2014 Code10 56 13
  • CSI MasterFormat 2014 TitleMetal Storage Shelving
  • OmniClass Number23-21 11 11 11
  • OmniClass TitleCommercial Storage Shelves

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika