Stego® Crete Claw® Tape
Stego® Crete Claw® Tape
Stego® Crete Claw® Tape

    Stego® Crete Claw® Tape

    Stego Crete Claw Tape is a multi-layered tape that is used to seal Stego®  Wrap Vapor Barrier to the perimeter of the slab while the concrete is placed. Stego Crete Claw Tape allows wet concrete to cast into the textured top surface to form a mechanical bond/ seal. 

    Stego Crete Claw Tape is composed of polyethylene film, aperture film, and an acrylic pressure sensitive adhesive.

    Stego Crete Claw Tape is available in both six-inch wide and three-inch wide rolls.  


    Specifikim
    • UNDER-SLAB VAPOR BARRIER

       PART 1 - GENERAL

       1.1               SUMMARY

      A.          Productssupplied under this section:

      1.           Vapor barrier and installationaccessories for installation under concrete slabs.

      B.          Relatedsections:

      1.                 Section 03 30 00 Cast-in-Place Concrete

      2.                 Section 07 26 00 Vapor Retarders

       1.2        REFERENCES

      A.          AmericanSociety for Testing and Materials (ASTM):

      1.           ASTM E1745-17 Standard Specificationfor Plastic Water Vapor Retarders Used in Contact with Soil or Granular FillUnder Concrete Slabs.

      2.           ASTM E1643-11 Selection, Design,Installation, and Inspection of Water Vapor Retarders Used in Contact withEarth or Granular Fill Under Concrete Slabs.

      B.          TechnicalReference - American Concrete Institute (ACI):

      1.           ACI 302.2R-06 Guide for ConcreteSlabs that Receive Moisture-Sensitive Flooring Materials.

      2.           ACI 302.1R-15 Guide to Concrete Floorand Slab Construction.

       1.3        SUBMITTALS

      A.          Qualitycontrol/assurance:

      1.           Summary of test results per paragraph9.3 of ASTM E1745.

      2.           Manufacturer's samples andliterature.

      3.           Manufacturer's installationinstructions for placement, seaming, penetration prevention and repair, andperimeter seal per ASTM E1643.

      4.           All mandatory ASTM E1745 testing mustbe performed on a single production roll per ASTM E1745 Section 8.1.

       PART 2 - PRODUCTS

      2.1        MATERIALS

                    A.          Vapor barrier shall have all of thefollowing qualities:

      1.           Maintain permeance of less than 0.01Perms [grains/(ft2 · hr ·  inHg)] as tested in accordance with mandatory conditioningtests per ASTM E1745 Section 7.1 (7.1.1-7.1.5).

      2.           Other performance criteria:

      a.           Strength: ASTM E1745 Class A.

      b.           Thickness:  15 mils minimum

      3.           Provide third party documentationthat all testing was performed on a single production roll per ASTM E1745Section 8.1

      B.          Vaporbarrier products:

      1.           Basis of Design: Stego Wrap VaporBarrier (15-mil) by Stego Industries LLC., (877) 464-7834 www.stegoindustries.com.

      2.           No substitutions.

       2.2        ACCESSORIES

      A.          Seams:

      1.           Stego Tape by Stego Industries LLC,(877) 464-7834 www.stegoindustries.com.

      B.          SealingPenetrations of Vapor barrier: 

      1.           Stego Mastic by Stego Industries LLC,(877) 464-7834 www.stegoindustries.com.

      2.           StegoTape by Stego Industries LLC, (877) 464-7834 www.stegoindustries.com.

      C.          Perimeter/edgeseal:

      1.           Stego Crete Claw by Stego IndustriesLLC, (877) 464-7834 www.stegoindustries.com.

      2.           StegoTerm Bar by Stego Industries LLC, (877) 464-7834 www.stegoindustries.com.

      3.           StegoTackTape (double-sided sealant tape) by Stego Industries LLC, (877) 464-7834www.stegoindustries.com.

      D.          PenetrationPrevention:

      1.                 Beast Foot by Stego Industries LLC, (877) 464-7834 www.stegoindustries.com.

      E.           VaporBarrier-Safe Screed System

      1.                 Beast Screed by Stego Industries, LLC, (877) 464-7834www.stegoindustries.com.

        PART 3 - EXECUTION

       3.1        PREPARATION

      A.          Ensurethat subsoil is approved by Architect or Geotechnical Engineer.

      1.           Level and compact base material.

       3.2        INSTALLATION

      A.          Installvapor barrier in accordance ASTM E1643.

      1.           Unroll vapor barrier with the longestdimension parallel with the direction of the concrete placement and face lapsaway from the expected direction of the placement whenever possible.

      2.           Extend vapor barrier to the perimeterof the slab. If practicable, terminate it at the top of the slab, otherwise (a)at a point acceptable to the structural engineer or (b) where obstructed byimpediments, such as dowels, waterstops, or any other site condition requiringearly termination of the vapor barrier. At the point of termination, seal vaporbarrier to the foundation wall, grade beam or slab itself.            

                    [Specifiernote: The perimeter seal can be handled several ways.  When sealing to the slab,

                    Crete Claw is the best option.  When sealing to a stem wall or wall,

                    the best option is to use StegoTack Tape orboth StegoTack Tape and Stego Term Bar.]

      a.           Seal vapor barrier to the entire slabperimeter using Stego Crete Claw, per manufacturer's instructions.

      OR

      b.           Seal vapor barrier to the entireperimeter wall or footing/grade beam with double sided StegoTack Tape, or bothStego Term Bar and StegoTack Tape, per manufacturer's instructions.  Ensure the concrete is clean and dry prior toadhering tape.

      3.           Overlap joints 6 inches and seal withmanufacturer's seam tape.

      4.           Apply seam tape/Crete Claw to a cleanand dry vapor barrier.

      5.           Seal all penetrations (includingpipes) per manufacturer's instructions.

      6.           For interior forming applications,avoid the use of non-permanent stakes driven through vapor barrier.  Use blunt-end and/or threaded nail stakes(screed pad posts) and insert them into Beast Foot. Ensure Beast Foot'speel-and-stick adhesive base is fully adhered to the vapor barrier

      7.           If non-permanent stakes must bedriven through vapor retarder, repair as recommended by vapor retardermanufacturer.

      8.           Use reinforcing bar supports withbase sections that eliminate or minimize the potential for puncture of thevapor barrier.

      9.           Repair damaged areas with vaporbarrier material of similar (or better) permeance, puncture and tensile.

      10.        For vapor barrier-safe concrete screedingapplications, install Beast Screed (vapor barrier-safe screed system) permanufacturer's instructions prior to placing concrete.

       END OF SECTION

    Specifikime teknike
    • Referencë unikestego003
    • Familja e produkteveThermal and Moisture Protective Products
    • Grupi i produkteveStego Crete Claw
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-02-01
    • Numri i botimit2
    Të ngjashme
    • Materiali kryesorPolyethylene
    • Materiali dytësorAkrilon
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Hidroizolues & Membrane
    • CSI MasterFormat 2014 Code07 26 00
    • CSI MasterFormat 2014 TitleVapor Retarders

    Rajoni i disponueshëm

    North America Oceania South America
    Anguilë
    Australi
    Kili
    Antigua dhe Barbuda
    Zelanda e Re
    Peru
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika