ELASTON - ACRYLIC WATERPROOFING SYSTEM
ELASTON - ACRYLIC WATERPROOFING SYSTEM

    ELASTON - ACRYLIC WATERPROOFING SYSTEM

    ELASTON 6 is an ecological elastomeric waterproofing in aqueous dispersion, formulated based on acrylic resins, plasticizers, and high-quality pigments, as well as ceramic particles, which give it properties of elasticity, reflectivity, and resistance to weathering. It comes in white and terracotta red.

    Specifikim
      • Appearance: Viscous liquid
      • Color: White or red
      • % non-volatile material: 56-59%
      • Density: 1.32 - 1.36 g/cc
      • Brookfield viscosity Ag. 6; 10 r.p.m.; to 25°C (Torque 40 a 60%): 42000 - 45000 cps.
      • pH: 8.5-9.5
      • Elongation: 150-250%
      • Adhesion: Good
      • Water absorption (% Volume): 34% (max.)
      • Dry to the touch at 25° C: 1.0-2.0 hours
      • Total drying at 25 ºC: 24 hours
      • Resistance un a saline chamber: 500 hours without changes
      • Weather resistance to 300 cycles: No deterioration
      • Water column permeability at 750 cc: Pass
      • Applied material warranty: 6 years
      • Extended constrast ratio: 0.98% (min.)
      • The difference in whiteness index due to fouling: 20% (max.)
      • Declares shelf life: 6 Years
      • Solar reflectance index (SRI) Low slope roofs (L1): 105 (min.)
    Specifikime teknike
    • Referencë unikeelaston-6
    • LlojiMaterial për ndërtim
    • Data e botimit2022-07-25
    • Numri i botimit1
    • Gjatësia (mm)380
    • Gjerësia (mm)285
    • Thellësia (mm)285
    Të ngjashme
    • Materiali kryesorAkrilat
    • Projektuar nëMeksikë
    • Prodhuar nëMeksikë
    • Weight Net (kg)26
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Hidroizolues & Membrane

    Rajoni i disponueshëm

    North America South America Europe Asia
    Guatemalë
    Ekuador
    Spanjë
    Arabia Saudite
    Honduras
    Kolumbi
    Jemen
    Kanadë
    Peru
    Oman
    Kosta Rika
    Meksikë
    Nikaragua
    Salvador
    Shtetet e Bashkuara