Ensemble™, Series 7111, 60" x 42" x 72" Tile Bath/Shower - Right-Hand Drain

Ensemble™, Series 7111, 60" x 42" x 72" Tile Bath/Shower - Right-Hand Drain

The traditional look of tile without the grout lines to clean. This four piece modular design bath/shower made of solid Vikrell® material offers easy maintenance and ample storage.

  • Slightly wider for added comfort
  • Designed with a 16" apron
  • Made from solid Vikrell material for strength, durability, and lasting beauty
  • Modular design allows it to be moved around corners and through doorways with ease
  • Realistic tile wall surround features molded-in shelves for generous storage space
  • Durable high-gloss finish provides a smooth, shiny surface that is easy to clean
  • Integral back support and armrests offer complete comfort
  • Conforms to ANSI Z124.1.2 and CSA B45.1 National Consensus Standards
Specifikime teknike
  • Referencë unikesterling-71110120
  • Familja e produkteveBath/Shower Units
  • Grupi i produkteveEnsemble
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-01-25
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectSanitar - Dush & Spas

Rajoni i disponueshëm

North America
Shtetet e Bashkuara