25gpm @ 30psi
Emergency Mixing Valve
Model: SV125

25gpm @ 30psi Emergency Mixing Valve Model: SV125

25gpm @ 30psi Emergency Mixing Valve Model: SV125 Patented Design Integral cold water bypass rate from 7-22 GPM Positive hot water shut-off exceeds ASSE 1071 requirements Powerful liquid filled thermostat Compensates for supply line temperature and pressure changes Outlet flow is full cold upon thermostat failure Tamper-resistant control adjustment Rugged design; stainless steel piston and liner Valve can recirculate both hot and cold water supply Easy-maintenance valve; can be maintained without removal The Stingray SV125 offers engineers, owners and users the peace of mind and safety offered by Stingray’s positive hot water shut-off and integral cold water bypass features. The SV125 is lead-free.
Specifikime teknike
  • Referencë unike25gpm--30psi-emergency-mixing-valve-model-sv125
  • Familja e produkteveEmergency Mixing Valve
  • Grupi i produkteveSV125
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-28
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 PërshkrimControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls