Floor Mounted
Tepid to the Core Barrier Free Eyewash
Model: T2215-EP-NFT-ABNA

Floor Mounted Tepid to the Core Barrier Free Eyewash Model: T2215-EP-NFT-ABNA

Floor Mounted Tepid to the Core Barrier Free Eyewash Model: T2215-EP-NFT-ABNA ASSE1071 Thermostatic Emergency Mixing Valve integrated into the CORE of the eyewash system Thermostatic control at the fixture Eliminates the need to specify or install separate mixing valve Floor Mounted Barrier Free Tepid to the Core Eyewash Station provides universal access and saves space ABS bowl resists chemicals; “First Aid Red” provides high visibility Stainless Steel bowl option (See Data Sheet) Self-draining eyewash block reduces bacteria growth Dust covers protect eyewash block when not in use Centrally located activator is easy to find if sight is impaired Nickel plated stay-open ball valve ensures uninterrupted flow Integral spray diverter equalizes flow to each spray head Choice of epoxy, galvanized, or stainless steel piping ANSI-compliant signage included with each unit
Specifikime teknike
  • Referencë unikefloor-mounted-tepid-to-the-core-barrier-free-eyewash-model-t2215-ep-nft-abna
  • Familja e produkteveTepid to the Core Barrier Free Eyewash
  • Grupi i produkteveT2215-EP-NFT-ABNA
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-28
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 PërshkrimControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika