Deck Mounted
Swing Out Eyewash
Model: S2260

Deck Mounted Swing Out Eyewash Model: S2260

Deck Mounted Swing Out Eyewash Model: S2260 Swing out operation offers immediate accessibility and maximizes space (S2260 provides a clockwise swing) “First Aid Red” signage and eye caps provide high visibility Activated by a ceramic stay open valve, housed in a lead-free brass body Dust covers protect eyewash elements when not in use Quick Switch Eyewash Block is: driven by a single supply source to ensure symmetrical and equal flow through each spray head self-draining which reduces bacteria growth easily removed and serviced, allowing the supply piping to be flushed Quick Switch Eyewash Block can be specified with or without filter Piping can be specified Nickel Plated (with Stainless Steel Pull) or Polished Chrome ANSI-compliant signage included with each unit Stingray’s Deck Mounted Swing Out Eyewash Station can be bundled with patented ASSE1071 emergency mixing valve technology to deliver a complete ANSI Z358.1 solution (
Specifikime teknike
  • Referencë unikedeck-mounted-swing-out-eyewash-model-s2260
  • Familja e produkteveSwing Out Eyewash
  • Grupi i produkteveS2260
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-28
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 PërshkrimControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika