Floor Mounted
Tepid to the Core Eyewash
Model: T2210-EP-NFT-ABNA

Floor Mounted Tepid to the Core Eyewash Model: T2210-EP-NFT-ABNA

Floor Mounted Tepid Emergency System Model: S9300 Stingray offers complete tepid solutions for projects in remote locations or locations having only cold water available. The Stingray S9300 Tepid Emergency System includes: 118 Gallon Tank where the water is heated and stored at 180 F. Custom sizes available. Complete solution: comes with a Stingray Emergency shower or combination shower eye/face wash system. Stingray’s SV125 and SV107 thermostatic mixing valves with positive hot water shut-off and integral cold water bypass that exceed ASSE 1071. Common power requirements are not a drain on the building’s existing system. The Accumulator flattens temperature spikes throughout the system. Integral heat trap prevents hot water migration. Available with any of our emergency showers or our combination shower eye/face wash systems. Designed to go through a standard 36” opening door.
Specifikime teknike
  • Referencë unikefloor-mounted-tepid-to-the-core-eyewash-model-t2210-ep-nft-abna
  • Familja e produkteveTepid to the Core Eyewash
  • Grupi i produkteveT2210-EP-NFT-ABNA
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-28
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 PërshkrimControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika