Antique Glass 8455 - STUDIO Collection® Design Resin
Antique Glass 8455 - STUDIO Collection® Design Resin
Antique Glass 8455 - STUDIO Collection® Design Resin

    Antique Glass 8455 - STUDIO Collection® Design Resin

    STUDIO Collection®

    The STUDIO Collection® is a specialty material unmatched in depth, clarity, and color-fueled design options. Made from a proprietary resin blend, this design resin is unique from other surface products for its luminous and 3-dimensional characteristics. But it still has the properties of solid surface: it’s thermoformable, durable, safe, and repairable.

    Add brilliance and create dramatic mood settings using the Glass, Petals or Frosted Glass Series for backlit bars, countertops, tables, store fixtures, partitions and more. Or choose the Metallic Series to evoke earth, water and precious metals for a nod to nature with a bit of shimmer, inviting the use of lighting as an added dimension.

    Many customers are now looking to use the STUDIO Collection® as an alternative to glass, porcelain, recycled glass, and other high-end surfaces because of its durability, repairability, seamless look, and unique aesthetic.

    The most common applications for Studio include but are not limited to:

    • Backlit Bar Tops
    • Furniture
    • Store Fixtures
    • Cash Wraps
    • Partitions
    • Wall Art
    • Countertops

    The possibilities are limited only by your imagination.

    • Custom color options available with the CHROMATIX™ program
    • Translucency gives a 3-dimensional quality and backlighting is possible for a dramatic effect
    • Safe, hygienic, and NSF Certified: inconspicuous seams leave no place for bacteria to hide
    • Repairable
    • Thermoformable for curved and custom applications
    • Veined patterns available
    • Up to 40% recycled – SCS Certified
    • Can be finished to matte, satin, and high polished finishes
    • Available in sheets sized 36″ x 120″ x 1/2″ thick (914.mm x 3048mm x 12.mm)

    Also see our Avonite Surfaces®, a brand of Aristech Surfaces, products provide high end aesthetic surfacing solutions for all architectural and design applications with the industry's broadest line of colors, patterns and designs. Our acrylic solid surface brings design inspirations to life. Shape your inspiration today.

    8455

    Specifikime teknike
    • Referencë unikestudio-AntiqueGlass
    • Familja e produkteveStudio Collection®
    • Grupi i produkteveSurfaces
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-06-28
    • Numri i botimit1
    • Gjatësia (inçet)120
    • Gjerësia (inçet)36
    • Thellësisë (inçet)0.5
    Të ngjashme
    • Materiali kryesorPolyester
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Banak
    • IFC classificationElemente mobiluese
    • Emrin UNSPSCPanels or paneling
    • UNSPSC code30161505
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 PërshkrimFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 19 00
    • OmniClass TitleCasework
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS