Waterproofing and protection system for medium traffic car parks
Waterproofing and protection system for medium traffic car parks

    Waterproofing and protection system for medium traffic car parks

    Waterproofing and protection system for medium traffic car parks 1. Waterproof drains 2. Waterproof through pipes 3. Vacuum carefully all surface to be treated 4. Apply on all surface SUPERSHIELD VAPORSTOP, crystalline liquid water-based vapor barrier, by spraying it with a low-pressure pump. Dosage 0,2 l./m2. Wait 24 hours before applying further coats. 5. Apply on the whole perimeter and around the passing structures SUPERSHIELD FLEXSTRIP 80/150, elastic waterproofing strip, inserted between two coats of SUPERSHIELD FLEXI, cement / polymer liquidmembrane 6. Apply by roller or low pressure pump a first coat of SUPERSHIELD ROOFON, waterproofing polyurethane aliphatic liquid membrane, single component, water based, UV resistant, permeable to water vapor, thermo insulating (white), with high crack bridging capacity, dosed at 0,6 kg/m2, after diluting it with 5/10 % clean water and turning it up on the walls for at least 15 cm. 7. Apply the SUPERSHIELD ELASTIC MESH on the first coat of SUPERSHIELD ROOFON while it is still fresh, overlapping the sheets by 5 cm. 8. Apply crosswise by roller or low pressure pump a second coat of SUPERSHIELD ROOFON, waterproofing polyurethane aliphatic liquid membrane, dosed at 0,6 kg/m2, not diluted and turning it up on the walls for at least 15 cm. 9. Apply by roller or low pressure pump a first coat of SUPERSHIELD INFRON, waterproofing polyurethane aliphatic liquid membrane, abrasion resistant, UV resistant, dosed at 0,2/0,3 kg/m2 diluting it with 5/10 % clean water. Turn the coat up on the walls for at least 15 cm. 10. Apply crosswise by roller or low pressure pump a second coat of SUPERSHIELD INFRON, waterproofing polyurethane aliphatic liquid membrane, abrasion and UV resistant, dosed at 0,2/0,3 kg/m2, , adding 5 % in weight of SUPERSHIELD GLASSPHERE and not diluted and turning it up on the walls for at least 15 cm.
    Specifikim
    • 1. Waterproof rainwater drains 2. Waterproof through pipes 3. Vacuum carefully all dust on surface. 4. Apply on all surface SUPERSHIELD VAPORSTOP, liquid water based crystalline vapor barrier, deep penetrating, compliant to norm EN 1504-2 and EN 13580 : water absorption 3,8% e resistant to alkali: 6,8%, depth of penetration: EN 14630: Class 2 - 17,8 mm., reaction to fire: Euroclass A1, dosed a 0,2 l./ m2. Wait for 24 hours before applying the following treatments. 5. Apply on the perimeter and around passing structures SUPERSHIELD FLEXSTRIP 80/150, elastic self-adhesive butyl waterproofing strip, inserted between two coats of SUPERSHIELD FLEXI, cement / polymer liquid membrane 6. Apply by roller or low pressure pump a first coat of SUPERSHIELD ROOFON, waterproofing polyurethane aliphatic liquid membrane, single component, water based, UV resistant, permeable to water vapor, thermo insulating (white), with high crack bridging capacity, compliant to norm EN 1504-2, CO2 permeability at norm EN1062-6: 310 m., strength of adhesion to indirect traction EN 1542: 3 N/mm2, permeability to water vapour EN 7783-1: class I, Sd <1,3 m., capillary absorption EN1062-3: <0,007 kg*m-2*h-0,5, solar reflectance ASTM E 903-96: 91%, elongation at break ASTM D412: >600%, dosed at 0,5 kg/m2, after diluting it with 5/10 % clean water and turning it up on the walls for at least 15 cm. 7. When the first coat is still fresh, apply the SUPERSHIELD ELASTIC MESH, polypropylene mesh (thickness 0,6 mm., weight 60 gr/m2, lateral elongation at break EN 527-3: 180 N/ 50 mm., longitudinal elongation at break: EN 527-3: 240 N/ 50 mm., lateral deformation at break: 105 % longitudinal deformation at break:38%), overlapping the sheets by 5 cm. 8. Apply crosswise by roller or low pressure pump a second coat of SUPERSHIELD ROOFON, waterproofing polyurethane aliphatic liquid membrane, dosed at 0,5 kg/m2, not diluted and turning it up on the walls for at least 15 cm. 9. Apply by roller or low pressure pump a first coat of SUPERSHIELD INFRON, waterproofing polyurethane aliphatic liquid membrane, abrasion and UV resistant, compliant to norm EN 1504-2, CO2 permeability at norm EN1062-6: 310 m., strength of adhesion to indirect traction EN 1542: 4,2 N/mm2, permeability to water vapour EN 7783-1: class I, Sd <0,89 m., capillary absorption EN1062-3: <0,013 kg*m-2*h-0,5, solar reflectance ASTM E 903-96: 91%, elongation at break ASTM D412: >150%, dosed at 0,2/0,3 kg/m2, after diluting it with 5/10 % clean water. Turn it up on the walls for at least 15 cm. 10. Apply crosswise by roller or low pressure pump a second coat of SUPERSHIELD INFRON, waterproofing polyurethane aliphatic liquid membrane, abrasion and UV resistant, dosed at 0,2/0,3 kg/m2, not diluted, adding 5 % in weight of SUPERSHIELD GLASSSPHERE and turning it up on the walls for at least 15 cm.
    Specifikime teknike
    • Referencë unikeWaterproofing-and-protection-system-for-medium-traffic-car-parks
    • Familja e produkteveSystem
    • Grupi i produkteveCar parks
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-12-03
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorComposite
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Veshje mbrojtëse
    • Uniclass 2015 CodeAc_10_70_75
    • Uniclass 2015 PërshkrimRepair

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Andorrë
    Afganistan
    Anguilë
    Afrika e Jugut
    Argjentinë
    Australi
    Austri
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fixhi
    Belgjikë
    Armeni
    Arubë
    Angolë
    Brazil
    Guam
    Bjellorusi
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bahrejn
    Barbados
    Botsvanë
    Guajanë
    Ishujt Marshall
    Bulgari
    Bangladesh
    Belizë
    Burkina-Faso
    Guiana franceze
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Brunei
    Bermude
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Estoni
    Butan
    Dominikë
    Çad
    Kili
    Ishujt Solomon
    Finlandë
    Emiratet e Bashkuara Arabe
    Granadë
    Côte d’Ivoire
    Kolumbi
    Ishujt Veriore të Marianës
    Francë
    Filipinet
    Grenlandë
    Egjipt
    Paraguaj
    Ishulli Norfolk
    Gërnzi
    Gjeorgji
    Guadelupë
    Eritre
    Peru
    Kaledonia e Re
    Gjermani
    Hong-Kong
    Guatemalë
    Esvatini
    Surinami
    Kiribati
    Gjibraltar
    Indi
    Haiti
    Etiopi
    Uruguai
    Nauru
    Greqi
    Indonezi
    Honduras
    Gabon
    Venezuelë
    Niue
    Holandë
    Irak
    Ishujt e Virgjër Britanikë
    Gambia
    Palau
    Hungari
    Iran
    Ishujt e Virgjër të SHBA
    Gana
    Papua Guinea e Re
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Kajman
    Guine
    Polinezia franceze
    Ishujt Alandë
    Izrael
    Kanadë
    Guine-Bisau
    Samoa
    Ishujt Faroe
    Japoni
    Karaibe Holandë
    Guinea Ekuatoriale
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Kolektiviteti i Shën Martinit
    Kamerun
    Shtetet Federale të Mikronezisë
    Islandë
    Jordani
    Kosta Rika
    Kenia
    Timor-Leste
    Itali
    Kamboxhi
    Kubë
    Kepi i Gjelbër
    Tokelau
    Kroacia
    Katar
    Kuraçao
    Komora
    Tonga
    Letoni
    Kazahstan
    Martinikë
    Lesoto
    Tuvalu
    Lihtenshtajn
    Kinë
    Meksikë
    Liberi
    Vanuatu
    Lituani
    Kirgistan
    Montserat
    Libi
    Wallis dhe Futuna
    Luksemburg
    Korea e jugut
    Nikaragua
    Madagaskar
    Zelanda e Re
    Mali i Zi
    Korea e Veriut
    Panama
    Majotë
    Maltë
    Krishtlindje Island
    Porto Riko
    Malavi
    Maqedonia e Veriut
    Kuveit
    Republika Domenikane
    Mali
    Mbretëria e Bashkuar
    Laos
    Salvador
    Marok
    Moldovë
    Liban
    Sen-Bartelemi
    Mauritius
    Monako
    Makao
    Shën Kitts dhe Nevis
    Mavritani
    Norvegji
    Malazi
    Shën Lucia
    Mozambik
    Poloni
    Maldive
    Shën Pierre dhe Miquelon
    Namibi
    Portugali
    Mianmar (Burmë)
    Shën Vincent dhe Grenadinet
    Niger
    Qipro
    Mongoli
    Shtetet e Bashkuara
    Nigeri
    Qyteti i Vatikanit
    Neoal
    Sint-Marten
    Republika Demokratike e Kongos
    Republika Çeke
    Oman
    Trinidad dhe Tobago
    Republika e Afrikës Qendrore
    Rumani
    Pakistan
    Turks dhe Caicos Islands
    Republika e Kongos
    Rusi
    Palestinë
    Xhamaika
    Reunion
    San-Marino
    Singapor
    Ruandë
    Serbi
    Siria
    Sahara Perëndimore
    Shqipëri
    Sri-Lankë
    São Tomé dhe Príncipe
    Sllovaki
    Tajlandë
    Sejshelle
    Sllovenia
    Tajvan
    Senegal
    Spanjë
    Taxhikistan
    Shën Helena
    Suedi
    Territori Britanik i Oqeanit Indian
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Turkmenistan
    Somali
    Ukrainë
    Turqi
    Sudan
    Xhersej
    Uzbekistan
    Sudanin Jugor
    Zvicër
    Vietnam
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve