Suvinil Acrylic Resin Solvent Based
Suvinil Acrylic Resin Solvent Based
Suvinil Acrylic Resin Solvent Based
Suvinil Acrylic Resin Solvent Based
Suvinil Acrylic Resin Solvent Based
    Suvinil

    Suvinil Acrylic Resin Solvent Based

    The Suvinil Acrylic Resin Solvent Base was made to protect and maintain the gloss of surfaces such as tiles, bricks, concrete, fiber cement and different types of stones. It waterproofs the surfaces and makes it easier to clean. It is a glossy finish product that provides protection and durability, as well as an excellent waterproofing action.
    Available Sizes and Yields:
    5L: up to 50 m2/coat;
    18L: up to 180 m2/coat

    Specifikim
    • Role: Protect and reduce water absorption on stone surfaces and general masonry.
      Indicated Area: Interior and Exterior;
      Finishing: Glossy;
      Quality: Premium;
      Yields: 180 m2/coat (18L)

      Coats: 2-3 

      Surfaces: Indicated for external and internal surfaces of absorbent natural and absorbent stones, fiber cement, clay tiles, natural bricks and over painted surfaces with Suvinil Floors.

      Gloss Level: 5/5

      Washability: 5/5

    Specifikime teknike
    • Referencë unikeSUV-OUTRAS-RSO
    • Familja e produktevePaint, Varnishes & Finishes
    • Grupi i produktevePaint Complements & Others
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-11-13
    • Numri i botimit1
    • Gjatësia (mm)355.6
    • Gjerësia (mm)235.2
    • Thellësia (mm)235.2
    Të ngjashme
    • Materiali kryesorBojë
    • Materiali dytësorBojë
    • Projektuar nëBrazil
    • Prodhuar nëBrazil
    • Weight Net (kg)4.5
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Bojë, Llakat & Përfundimet
    • Emrin UNSPSCFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_80
    • Uniclass 2015 PërshkrimSolvent-borne gloss finishes
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Rajoni i disponueshëm

    South America Africa North America
    Bolivi
    Gambia
    Panama
    Brazil
    Gana
    Kili
    Paraguaj
    Uruguai