Base Cabinet with drawers

Base Cabinet with drawers

Base cabinet product family, that includes multiple options for design and functionality.

The cabinet can be used for both kitchen-, bathroom and wardrobe solutions.

Specifikim
  • Cabinet: 16mm chipboard with 80g melamine

    Front: Multiple options for surfaces and design:

    • 16mm chipboard with 120g melamine
    • 16mm MDF,
    • 18mm chipboard with high-pressure laminat
    • 19mm MDF (integrated handle)

    Available in multiple colors either PU- or UV- surface treatment

    Slightly rounded edges for an elegant look.

    • Danish indoor climate certified
    • Registered at Nordic Ecolabel
Specifikime teknike
  • Referencë unikeBase-cabinet-drawers
  • Familja e produkteveSvane Køkkenet
  • Grupi i produkteveKitchen
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-01-03
  • Numri i botimit1
  • Gjatësia (mm)704
  • Gjerësia (mm)600
  • Thellësia (mm)581
Të ngjashme
  • Materiali kryesorChipboard
  • Materiali dytësorMDF
  • Projektuar nëDanimarkë
  • Prodhuar nëDanimarkë
Klasifikimi
  • Kategoria BIMobjectKuzhina - Kabinete

Rajoni i disponueshëm

Europe
Danimarkë