Fireframes ClearView® System
Fireframes ClearView® System
Fireframes ClearView® System

    Fireframes ClearView® System

    Fireframes ClearView® System is comprised of butt-glazed Pilkington Pyrostop®, low-iron fire-rated and impact safety-rated glass with a heat resistive perimeter frame. TGP’s butt-glazed joints feature nearly colorless transitions between adjoining pieces of the low-iron glass, eliminating the need for colored internal glass unit spacers or vertical frame mullions. The perimeter of each butt-glazed elevation is held in place by the designer's choice of TGP's narrow profile Fireframes® fire-rated frames.

    • Fire-ratings for up to 60 and 120 minutes with required hose stream test
    • Protection against radiant and conductive heat transfer
    • Barrier to fire and smoke
    • Impact safety-rated – meets CPSC 16CFR1201 (Cat. II)
    • Designed for use in interior applications
    • Virtually uninterrupted views and light transmission
    • Narrow 5 mm vertical butt joint
    • Incorporates large individual panes of Pilkington Pyrostop fire-resistive-rated glass composed of Pilkington Optiwhite™ glass and clear intumescent interlayers (multi-laminate, not a sensitive polymer gel)
    • Framing Options: Fireframes ClearView System is available with a variety of perimeter frames including Fireframes® Heat Barrier Series (rated for 60 / 120 minutes), Fireframes Aluminum Series (rated for 60 minutes) and L-angle steel by others (rated for 60 / 120 minutes).
    Specifikim
    • MAXIMUM SIZE 

      Maximum Allowable Size Information- Pilkington Pyrostop®

      RATING: 60 Min. (Manufacturer's Designation: 60-201)

      • Max. Exposed Area: 7,442 in²
      • Max. Width of Exposed Glazing: 63"
      • Max. Height of Glazing: 118-1/8"
      • Min. Width of Exposed Glazing: 31-5/8"

      RATING 120 Min. (Manufacturer's Designation: 120-60)

      • Max. Exposed Area: 7,442 in²
      • Max. Width of Exposed Glazing: 63"
      • Max. Height of Glazing: 118-1/8"
      • Min. Width of Exposed Glazing: 39-3/8"
    Specifikime teknike
    • Referencë unikefireframes-clearview
    • Familja e produkteveFireframes
    • Grupi i produkteveClearView® System
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-05-05
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e Perdes

    Rajoni i disponueshëm

    Asia South America North America Africa
    Arabia Saudite
    Argjentinë
    Kanadë
    Egjipt
    Bahrejn
    Bolivi
    Shtetet e Bashkuara
    Emiratet e Bashkuara Arabe
    Brazil
    Irak
    Ekuador
    Jemen
    Guajanë
    Jordani
    Kili
    Katar
    Kolumbi
    Kuveit
    Paraguaj
    Liban
    Peru
    Oman
    Uruguai
    Palestinë
    Venezuelë
    Turqi