CHRONO-THERMOSTAT STEALTH 3X WITH BACKLIT TOUCH SCREEN AND FLUSH MOUNTING

CHRONO-THERMOSTAT STEALTH 3X WITH BACKLIT TOUCH SCREEN AND FLUSH MOUNTING

The “Stealth 3X” chrono-thermostat is the “built-in” version of thermostat provided by Tecnosystemi SpA to manage the ProAir system.

It has to be fixed on the wall using the screws and the template provided in standard E503 boxes type. This operation is non-invasive and is also a nice asthetical solution for your home design. The chrono-thermostat power supply and the data transmission with the control unit is done via a 4-wire bus cable.

The touch keys and 4.5” Lcd screen make the chrono-thermostat easy and intuitive to use even for inexperienced users.

Once the system has been configured directly from the control unit, the chrono-thermostat allows you to carry on very quickly all the operations to control the climate on the selected zone. From the zone thermostat you can adjust the set point temperature, the air flow from the dampers or grilles and set the automatic function lock, to avoid accidental operations or those by non-qualified personnel.

The cable connection allows the chrono-thermostat to have an immediate communication with the control unit without having useless delays. Those are available in lumix white.

Specifikim
    • Power supply and data transmission: 4-wire cable
    • White background display
    • LCD 4,5” backlite display
    • Touch key pad
    • Available in white, grey and black
    • Manual or timer functions
    • Automatic or manual adjustment of damper and grille
    • Chrono-thermostat lock
    • Temperature scale °C / °F
    • Indication of RH value in %
    • RT and set point value
    • Clock (Am - Pm / 24h)
    • Daily and weekly setting
    • Signal range 100 mt max between control unit and chrono-thermostat
    • Protrusion from wall: 15 mm
    • Installation: built-in in E503 type boxes with an adaptor, screws and dowels included
Specifikime teknike
  • Referencë unikechrono-thermostat-stealth-2x-with-backlit-touch-screen-and-flush-mounting
  • Familja e produkteveGALAXY
  • Grupi i produkteveCABLED PROGRAMMABLE CHRONO-THERMOSTAT
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-06-15
  • Numri i botimit1
  • Gjatësia (mm)98
  • Gjerësia (mm)141
  • Thellësia (mm)34
Të ngjashme
  • Materiali kryesorXham
  • Materiali dytësorABS
  • Projektuar nëItali
  • Prodhuar nëItali
  • Weight Net (kg)0.3
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Panelet e Kontrollit
  • IFC classificationKontrollues
  • OmniClass Number23-27 15 23 15
  • OmniClass TitleHVAC Control Clocks

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Zelanda e Re
Belgjikë
Armeni
Arubë
Angolë
Brazil
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Estoni
Butan
Dominikë
Çad
Kili
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Holandë
Irak
Ishujt e Virgjër Britanikë
Gana
Hungari
Iran
Ishujt e Virgjër të SHBA
Guine
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine-Bisau
Ishujt Alandë
Izrael
Kanadë
Guinea Ekuatoriale
Ishujt Faroe
Japoni
Karaibe Holandë
Kamerun
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kenia
Islandë
Jordani
Kosta Rika
Lesoto
Itali
Kamboxhi
Kubë
Liberi
Kroacia
Katar
Kuraçao
Libi
Letoni
Kazahstan
Martinikë
Madagaskar
Lihtenshtajn
Kinë
Meksikë
Malavi
Lituani
Kirgistan
Montserat
Mali
Luksemburg
Korea e jugut
Nikaragua
Marok
Mali i Zi
Korea e Veriut
Panama
Mavritani
Maltë
Krishtlindje Island
Porto Riko
Mozambik
Maqedonia e Veriut
Kuveit
Republika Domenikane
Namibi
Mbretëria e Bashkuar
Laos
Salvador
Niger
Moldovë
Liban
Sen-Bartelemi
Nigeri
Monako
Makao
Shën Kitts dhe Nevis
Republika Demokratike e Kongos
Norvegji
Malazi
Shën Lucia
Republika e Afrikës Qendrore
Poloni
Maldive
Shën Pierre dhe Miquelon
Republika e Kongos
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Ruandë
Qipro
Mongoli
Shtetet e Bashkuara
Senegal
Qyteti i Vatikanit
Neoal
Sint-Marten
Sierra-Leone
Republika Çeke
Oman
Trinidad dhe Tobago
Somali
Rumani
Pakistan
Turks dhe Caicos Islands
Sudan
Rusi
Palestinë
Xhamaika
Sudanin Jugor
San-Marino
Singapor
Tanzani
Serbi
Siria
Ugandë
Shqipëri
Sri-Lankë
Xhibuti
Sllovaki
Tajlandë
Zambi
Sllovenia
Tajvan
Zimbabve
Spanjë
Taxhikistan
Suedi
Territori Britanik i Oqeanit Indian
Svalbard dhe Jan Mayen
Turkmenistan
Ukrainë
Turqi
Xhersej
Uzbekistan
Zvicër
Vietnam