The “Mini Discovery” chrono-thermostat is a “radio-frequency” version of thermostat provided by Tecnosystemi SpA to manage the ProAir system.
Its radio frequency system is really convenient to control your ProAir system from anywhere in your home. However, it can also be mounted very quickly on the wall thank to the push-on template which will allows you to remove the chrono-thermostat from the wall at any time just by exerting a slight external pressure.
The 2.4” Lcd touch display make the chrono-thermostat easy and intuitive to use even for inexperienced users.
Once the system has been configured directly from the control unit, the chrono-thermostat allows you to carry on very quickly all the operations to control the climate on the selected zone. From the zone thermostat you can adjust the set point temperature and set the automatic function lock, to avoid accidental operations or those by non-qualified personnel.
The RF transmission signal at 868 MHz guarantees that the information is sent to the “Polaris 5X” control unit with maximum coverage and speed. The chrono-thermostats, powered by two 1.5V AAA batteries, are available in deep black, titanium grey and lumix white.
N.B.: the “Mini Discovery” chrono-thermostat cannot be a Master but it can only be a slave. To control your ProAir System you must need a “Stealth 3X” or a “Discovery 3X” chrono-thermostat.
Rajoni i disponueshëm
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Andorrë | Afganistan | Anguilë | Afrika e Jugut | Argjentinë | Australi |
Austri | Arabia Saudite | Antigua dhe Barbuda | Algjeri | Bolivi | Zelanda e Re |
Belgjikë | Armeni | Arubë | Angolë | Brazil | |
Bjellorusi | Azerbaixhan | Bahamas | Benin | Ekuador | |
Bosnjë dhe Hercegovinë | Bahrejn | Barbados | Botsvanë | Guajanë | |
Bulgari | Bangladesh | Belizë | Burkina-Faso | Guiana franceze | |
Danimarkë | Brunei | Bermude | Burundi | Ishujt Falkland (Islas Malvinas) | |
Estoni | Butan | Dominikë | Çad | Kili | |
Finlandë | Emiratet e Bashkuara Arabe | Granadë | Côte d’Ivoire | Kolumbi | |
Francë | Filipinet | Grenlandë | Egjipt | Paraguaj | |
Gërnzi | Gjeorgji | Guadelupë | Eritre | Peru | |
Gjermani | Hong-Kong | Guatemalë | Esvatini | Surinami | |
Gjibraltar | Indi | Haiti | Etiopi | Uruguai | |
Greqi | Indonezi | Honduras | Gabon | Venezuelë | |
Holandë | Irak | Ishujt e Virgjër Britanikë | Gana | ||
Hungari | Iran | Ishujt e Virgjër të SHBA | Guine | ||
Irlandë | Ishujt Cocos (Keeling) | Ishujt Kajman | Guine-Bisau | ||
Ishujt Alandë | Izrael | Kanadë | Guinea Ekuatoriale | ||
Ishujt Faroe | Japoni | Karaibe Holandë | Kamerun | ||
Ishulli i Njeriut | Jemen | Kolektiviteti i Shën Martinit | Kenia | ||
Islandë | Jordani | Kosta Rika | Lesoto | ||
Itali | Kamboxhi | Kubë | Liberi | ||
Kroacia | Katar | Kuraçao | Libi | ||
Letoni | Kazahstan | Martinikë | Madagaskar | ||
Lihtenshtajn | Kinë | Meksikë | Malavi | ||
Lituani | Kirgistan | Montserat | Mali | ||
Luksemburg | Korea e jugut | Nikaragua | Marok | ||
Mali i Zi | Korea e Veriut | Panama | Mavritani | ||
Maltë | Krishtlindje Island | Porto Riko | Mozambik | ||
Maqedonia e Veriut | Kuveit | Republika Domenikane | Namibi | ||
Mbretëria e Bashkuar | Laos | Salvador | Niger | ||
Moldovë | Liban | Sen-Bartelemi | Nigeri | ||
Monako | Makao | Shën Kitts dhe Nevis | Republika Demokratike e Kongos | ||
Norvegji | Malazi | Shën Lucia | Republika e Afrikës Qendrore | ||
Poloni | Maldive | Shën Pierre dhe Miquelon | Republika e Kongos | ||
Portugali | Mianmar (Burmë) | Shën Vincent dhe Grenadinet | Ruandë | ||
Qipro | Mongoli | Shtetet e Bashkuara | Senegal | ||
Qyteti i Vatikanit | Neoal | Sint-Marten | Sierra-Leone | ||
Republika Çeke | Oman | Trinidad dhe Tobago | Somali | ||
Rumani | Pakistan | Turks dhe Caicos Islands | Sudan | ||
Rusi | Palestinë | Xhamaika | Sudanin Jugor | ||
San-Marino | Singapor | Tanzani | |||
Serbi | Siria | Ugandë | |||
Shqipëri | Sri-Lankë | Xhibuti | |||
Sllovaki | Tajlandë | Zambi | |||
Sllovenia | Tajvan | Zimbabve | |||
Spanjë | Taxhikistan | ||||
Suedi | Territori Britanik i Oqeanit Indian | ||||
Svalbard dhe Jan Mayen | Turkmenistan | ||||
Ukrainë | Turqi | ||||
Xhersej | Uzbekistan | ||||
Zvicër | Vietnam |