High Performance Doors - Model Number: EPD 300 (service curtain) and EPI 300 (insulated curtain)
High Speed Overhead Door
Need a precision garage door? Get intelligent operation and high cycle life in a high performance roll up door. Our easy to install 300 series overhead commercial garage door offers 300,000 cycles of maintenance free performance. Improve your productivity with maximum uptime wherever it’s installed. Featuring a springless overhead door design, it is ideal for industrial rolling door applications that do not need a million cycle door, but do require continuous uptime.
Our Apex™ Smart controller features an intelligent control panel with plug and play wiring that makes installing and servicing the 300 series rolling door easier than ever before.
The commercial roll up door’s compact operator features smooth high speed operation that ensues a soft start and stop – reducing wear and tear on both the overhead door and the rolling door operator. When you need high speed doors, our 300 series high performance door operates at speed of up to 24 inches per second and with the operator’s direct drive design, there’s no sprocket and chain to wear or replace.
Faster rolling doors mean reduced air exchange, but our 300 series overhead door goes further to improve energy efficiency. Insulated high performance door models feature our patented Thermiser Max rolling door perimeter sealing system - – which meets ASHRAE® 90.12, 2015 IECC® and California’s Title 24 air infiltration requirements with an independently tested3 value of less than 0.3 CFM/FT2.
When you need a rapid opening, precision garage door, our Extreme 300 Overhead high performance door is the only commercial garage door you will ever need!
See if your building needs a high performance door by going to our microsite www.cornellcookson.com/nobrain...
Why the #$!@* is My Roll Up Door Breaking All the Time? Read our article to find out more!
Technical Detail Information
Rajoni i disponueshëm
| North America |
|---|
Shtetet e Bashkuara |