Clew Winches
Clew Winches
Clew Winches

    Clew Winches

    Add extra handling power to your stage crew with a manual or powered clew winch. Raise and lower lights, scenery battens, curtains, screens, and other multi-line loads with ease. Lift up to 2,500 lbs at heights up to 40 feet — with an integrated brake and lock mechanism for security — all in a compact space. Our powered clew winches include a secondary brake, rotary limit switch, and controls for push-button operation.

    Offering the quality and convenience of a fully engineered theatrical rigging system, our clew winch line sets offer simple and secure operation. Our rigging systems were made to seamlessly work together, but the modular designs give you the option of choosing the individual equipment you need.

    Made to last, our components are comprised of durable, heavy-duty materials. We guarantee consistent service life for your Thern Stage Equipment clew winch system by offering a two-year limited warranty to make sure that you’re 100% satisfied.

    Specifikim
    • Series CW11

      • 1 Haul Line: 5/16" GAC Diameter, Max Travel Distance 40 ft, Capacity 1,100 lbs
      • 2 Haul Lines: 1/4" GAC Diameter, Max Travel Distance 40 ft, Capacity 1,100 lbs

      Series CW25

      • 1 Haul Line: 3/8" GAC Diameter, Max Travel Distance 40 ft, Capacity 2,500 lbs
      • 2 Haul Lines: 5/16" GAC Diameter, Max Travel Distance 40 ft, Capacity 2,500 lbs
    Specifikime teknike
    • Referencë unikeclew-winches
    • Familja e produkteveHoists
    • Grupi i produkteveClew Wenches
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-01-29
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Pajisje për Teatër dhe Skenë
    • CSI MasterFormat 2014 Code41 22 23
    • CSI MasterFormat 2014 TitleHoists
    • OmniClass Number23-23 17 27
    • OmniClass TitleHoists

    Rajoni i disponueshëm

    Europe North America