Loft Blocks
Loft Blocks
Loft Blocks
Loft Blocks

    Loft Blocks

    Each lift line in the rigging system requires a loft block to direct the wire rope lift line from a batten over to the head block. Thern Stage Equipment loft blocks feature side plates and mounting angles integrated into one solid side piece with a turned Nylatron sheave. Standard options are available in either sequential multi groove or single groove with 2” idlers, while sealed precision ball and tapered roller bearings are also available.

    Designed and engineered to last, our stage loft rigging blocks are made from heavy-duty materials. We guarantee consistent service life for your Thern Stage Equipment loft block by offering a two-year limited warranty to make sure that you’re 100% satisfied.

    Specifikim
    • Series LB6

      • Orientation: Upright or Underhung
      • Number of Grooves: 1–9
      • Sheave Material: Nylatron
      • Wire Rope Diameter: 3/16"
      • Capacity: 525 lbs

      Series LB8

      • Orientation: Upright or Underhung
      • Number of Grooves: 1–9
      • Sheave Material: Nylatron
      • Wire Rope Diameter: 1/4" or 3/16"
      • Capacity: 875 lbs

      Series LB12

      • Orientation: Upright or Underhung
      • Number of Grooves: 1–9
      • Sheave Material: Nylatron
      • Wire Rope Diameter: 1/4" or 3/8"
      • Capacity: 875 lbs
    Specifikime teknike
    • Referencë unikeloft-blocks
    • Familja e produkteveBlocks
    • Grupi i produkteveStage Loft Blocks
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-01-29
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Pajisje për Teatër dhe Skenë
    • CSI MasterFormat 2014 Code11 61 33
    • CSI MasterFormat 2014 TitleRigging Systems and Controls
    • OmniClass Number23-21 25 13 13
    • OmniClass TitleRigging Systems and Controls

    Rajoni i disponueshëm

    Europe North America