Hybrid Pedestals - Deck Pedestal & Joist Cap
Hybrid Pedestals - Deck Pedestal & Joist Cap
Hybrid Pedestals - Deck Pedestal & Joist Cap
Hybrid Pedestals - Deck Pedestal & Joist Cap
Hybrid Pedestals - Deck Pedestal & Joist Cap

    Hybrid Pedestals - Deck Pedestal & Joist Cap

    Tile Tech Pedestal System is designed for concrete pavers, porcelain pavers or IPE deck tiles to lay level over a built up roof. Our PATENTED Hybrid pedestal support system is a innovative product, allowing for self leveling, single model for all height applications, screw adjustable, PVC pipe adjustable and are stack-able. The substrate can be either concrete or wood structure, with a roof membrane over the top.

    Our Hybrid Pedestal™ System consists of 7 standard components and off-the-shelf, 4.215” diameter SDR-35 PVC sewer pipe. The PVC pipe allows the pedestal system to vary in height up to 24+ inches and is cut to the desired height using 12” chop saw. The Uni-Base is then “press fit” on to one end of the PVC pipe and a Uni-Collar on to the other end and requires no gluing or other attachments. Either 3/4” or 1-1/2” Uni-Insert is then screwed in to the Uni-Collar allowing for fine height adjustments. The assembly is completed by aligning and locking the Uni-Cap with the Uni-Insert. The Uni-Cap features include built-in self-leveling and removable 1/8” spacer tabs for proper paver spacing and joint alignment.

    Stackable caps
    allow for minor height adjustments from 1/2” up to 2” and can compensate for slopes of 0% to 3% by aligning the built-in slope compensator of one cap relative to another. Simple, easy and affordable!

    Single model design
    allows for all height applications from low as 1/2” and as high as 24” resulting in reduced labor and material cost. Eliminates leftover parts and pieces!

    PVC pipe adjustment
    allows the pedestal system to vary in heights up to 24+ inches by using off-the-shelf 4”ø SDR-35 PVC pipe available commercially. Eliminates material & shipping cost!

    Screw adjustment
    allows for quick and easy fine height tuning for an additional 3/4” , 1-1/2” & 4″ depending on model size of UNI-INSERT™ used. Eliminates having to cut pipe exactly!

    Self-Leveling
    head allows for slope compensation of 0% to 4% in any direction. A T-Handle tool will allow for raising & leveling while loaded with pavers. Eliminates having to remove pavers to make adjustments!

    Roof Pavers, Deck Pavers, Pedestal Pavers, Decking Tiles, Roof Decks, Wind Uplift, Wind-Uplift, Porcelain Pavers, Paver Pedestal

    Specifikim
    • Roof Pavers, Deck Pavers, Pedestal Pavers, Decking Tiles, Roof Decks, Wind Uplift, Wind-Uplift, Porcelain Pavers, Paver Pedestal

    Specifikime teknike
    • Referencë unikehybrid-pedestal-deck-joist-cap
    • Familja e produkteveRoof Pavers Pedestals
    • Grupi i produkteveHybrid Pedestal System
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-03-05
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPlastik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDysheme - Sistem
    • IFC classificationElement ndërtimi
    • Emrin UNSPSCFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeEF_30
    • Uniclass 2015 PërshkrimRoofs, floor and paving elements
    • CSI MasterFormat 2014 Code07 76 00
    • CSI MasterFormat 2014 TitleRoof Pavers
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika