Standard Duct (indoor unit) RAV-RM801BTP-E
TOSHIBA

Standard Duct (indoor unit) RAV-RM801BTP-E

The duct units guarantee optimal temperature condition in the place.
This is the ideal solution for these place where is required the lowest noise levels during operating and where there's not possibile to install a split, like banks and hotels.
Thank to high static pressure and height of 275 mm, thay could be installed everywhere.
They could be connected to flexible channels with optional flanges for an optimal air distribution.

Specifikim
  • Technical details: 

    - Avaible sizes: 56, 80, 110, 140, 160 (from 5,0 to 14,0 kW) 

    - SEER to 7,50- SCOP to 4,81 

    - Heating range to -27°C (with Super Digital Inverter R32)  

    - Cooling range -15°C to +52°C (with Super Digital Inverter R32)  

    - Drain pump integrated on the unit

    To be used with Toshiba Super Digital Inverter e Digital Inverter

Specifikime teknike
  • Referencë unikecanalizzabile-standard-80-rm-btp
  • Familja e produkteveHVAC - Light Commercial
  • Grupi i produkteveIndoor unit
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-11-26
  • Numri i botimit1
  • Gjatësia (mm)275
  • Gjerësia (mm)1000
  • Thellësia (mm)750
Të ngjashme
  • Weight Net (kg)30
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner

Rajoni i disponueshëm

Europe
Itali

Produkte të ngjashme