Trespa® Toplab® Vertical Metallics KM5102 Urban Grey- Satin Interior panels
Trespa® Toplab® Vertical Metallics KM5102 Urban Grey- Satin Interior panels
    Trespa

    Trespa® Toplab® Vertical Metallics KM5102 Urban Grey- Satin Interior panels

    Decorative high-pressure compact laminates in various thicknesses for interior use. Sheets consisting of layers of natural fibres (paper and/or wood) impregnated with thermosetting resins and surface layer(s) on one or both sides, having decorative colours or designs.

    A transparent topcoat is added to the surface layer(s) and cured by Trespa’s unique in-house technology Electron Beam Curing (EBC), to enhance the surface properties.

    These components are bonded together with simultaneous application of heat and high specific pressure to obtain a homogeneous closed material with increased density and integral decorative surface.

    Specifikim
    • Trespa® TopLab® offers a range of classic, modern and trendsetting colours and is available in several thicknesses and sizes.

      Trespa® TopLab® Vertical Metallics panels feature a directional coloured surface.


      TopLab® panels are available in large sizes, reducing unhygienic seams to a minimum.

    Specifikime teknike
    • Referencë uniketrespa-toplab-vertical-metallics-km5102-urban-grey-satin-14081
    • Familja e produkteveInterior panels
    • Grupi i produkteveTrespa® Toplab® Vertical Metallics
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-09-30
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectMuret - Veshja