Trespa® Toplab® Vertical Uni Colours K0500 Pure White- Rock Interior panels
Trespa

Trespa® Toplab® Vertical Uni Colours K0500 Pure White- Rock Interior panels

Decorative high-pressure compact laminates in various thicknesses for interior use. Sheets consisting of layers of natural fibres (paper and/or wood) impregnated with thermosetting resins and surface layer(s) on one or both sides, having decorative colours or designs.

A transparent topcoat is added to the surface layer(s) and cured by Trespa’s unique in-house technology Electron Beam Curing (EBC), to enhance the surface properties.

These components are bonded together with simultaneous application of heat and high specific pressure to obtain a homogeneous closed material with increased density and integral decorative surface.

Specifikim
  • Trespa® TopLab® offers a range of classic, modern and trendsetting colours and is available in several thicknesses and sizes.


    TopLab® panels are available in large sizes, reducing unhygienic seams to a minimum.

Specifikime teknike
  • Referencë uniketrespa-toplab-vertical-uni-colours-k0500-pure-white-rock-14092
  • Familja e produkteveInterior panels
  • Grupi i produkteveTrespa® Toplab® Vertical Uni Colours
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-09-28
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectMuret - Veshja