Arched Temporary Roof - Left
Arched Temporary Roof - Left
Arched Temporary Roof - Left

    Arched Temporary Roof - Left

      TUBESCA-COMABI umbrellas are temporary rooftop systems covering all sizes and shapes of rooftops, even asymmetric ones. They are installed on the rooftop by a crane and provide protection against bad weather conditions.
    Specifikim
      • Speed: simplified erection and dismantling through the rolling system and without tools. Quick installation of tarpaulins.
      • Lightness: aluminium structure: 15 kg/m².
      • Versatility: possibility of erecting spans of 3.00 m.  Several crane-liftable spans at the same time. Ridge of 18° or 36° depending on buildings.
      • Compatibility: compatible with all types of rooftops and suitable for large span rooftops.
      • Cost: reduced time and labour on work sites.
      • Safety: robust construction and additional protection for working at heights.
      • Strength: strength of 36.00 m spans in symmetrical configuration with 3.00 m spans.
    Specifikime teknike
    • Referencë unikeumbrella-arched-left
    • Familja e produkteveFixed Scaffolding
    • Grupi i produkteveTemporary roofs
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-03-26
    • Numri i botimit1
    • Gjatësia (mm)15600
    • Gjerësia (mm)3000
    • Thellësia (mm)41000
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorÇelik
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)1253
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Scaffolding
    • IFC classificationObjekt
    • Emrin UNSPSCScaffolding
    • UNSPSC code30191502
    • Uniclass 2015 CodePr_25_71_29_76
    • Uniclass 2015 PërshkrimScaffolding and accessories
    • CSI MasterFormat 2014 Code14 80 00
    • CSI MasterFormat 2014 TitleScaffolding
    • OmniClass Number23-23 25 00
    • OmniClass TitleScaffolding
    • CSI UniFormat II CodeG
    • CSI UniFormat II TitleSITEWORK

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër