EASYCONNECT basket cable tray - EC30
EASYCONNECT basket cable tray - EC30
EASYCONNECT basket cable tray - EC30
EASYCONNECT basket cable tray - EC30
EASYCONNECT basket cable tray - EC30
    VALDINOX

    EASYCONNECT basket cable tray - EC30

    EASYCONNECT®, Resistance and security in 1 Click.

    • Speed up installation and reduces costs thanks to its integrated self-coupling system that takes advantage of the elastic properties of steel providing greater resistance, greater safety and a longer lifespan.
    • Reduces environmental impact: 100 metres of installed  EASYCONNECT® basket tray , saves 1kg of steel from joining accessories, thus reducing CO2 emissions by 2,5 kg and saving 3,3 litres of WATER waste.
    • EASYCONNECT® is granted with the international CB certificate by IECEE (IEC 61537), Certified by UL (USA’s NEC, NEMA and NFPA standards) and has successfully pass the most demanding tests for Seismic Resistance (IEC 60980), E90 Class Fire resistance (DIN 4102-12) and Short-circuit Resistance (IEC 61914).
    Specifikim
    • EASYCONNECT® steel wire mesh cable tray EC30 series

    Specifikime teknike
    • Referencë unikeEASYCONNECT_EC30_basket_cable_tray
    • Familja e produkteveCable trays
    • Grupi i produkteveWire Mesh Cable Trays
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-09-14
    • Numri i botimit1
    • Gjatësia (mm)30
    Të ngjashme
    • Materiali kryesorÇelik
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectElektrike - Shpërndarje
    • Kodi ETIMEC000853
    • Emri ETIMMesh cable tray
    • Uniclass 2015 CodePr_65_70_11_17
    • Uniclass 2015 PërshkrimCable trays
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
    • OmniClass Number23-35 33 19
    • OmniClass TitleElectrical Cable Trays
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution

    Rajoni i disponueshëm

    Europe North America
    Andorrë
    Meksikë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër