Double stem ball valve PN16 with flanges VITAQ Black Lever handle Black cover - Tajo PRO

Double stem ball valve PN16 with flanges VITAQ Black Lever handle Black cover - Tajo PRO

TAJO ANTILIME series are manually operated metallic ball valves that include the VITAQ SYSTEM an anti-lime system that minimizes the lime effects over the valve.

By its design and raw materials are intended to be used in:

Drinking water networks.

Water supply connection.

Plumbing networks

Hot water networks.

Heating systems.

In general all those applications where it is required a valve to stop the fluid supply, assuring the leak tightness in accordance to the working conditions.

Specifikim
  • Nominal pressure: 50 bar

    Test pressure: 75 bar

    Temperature range: -20º up to 140ºC excluding frozen.

    Fluid: Drinking water and hot water.

Specifikime teknike
  • Referencë uniketajo-pro-bridas
  • Grupi i produkteveVALVULAS ARCO
  • LlojiMaterial për ndërtim
  • Data e botimit2022-08-03
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
  • Materiali dytësorÇelik
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • IFC classificationValvul
  • Kodi ETIMEG015610
  • Emri ETIMValves/taps/controls