Designed to provide daylight and fresh air through the roof, VELUX modular skylights help create healthy, comfortable and productive indoor spaces. The modular system can be configured to a range of different skylight solutions and offers several features for climate control, ventilation and shading. VELUX modular skylights are sash-frame constructed single skylights with a high-insulating glazing unit. All individual skylights are delivered as prefabricated modules with dedicated factory finished flashings to ensure watertightness in every solution. VELUX modular skylights are the result of several years of research and design by VELUX and Foster + Partners.
An Atrium solution consists of several Ridgelights attached to each other in the sub-construction. A drainage gutter separates each assembly. Atrium Ridgelight installations are applicable for a pitch of 25-40° and at 5° with beams supporting the module sides.
Product solutions cover: Modular skylight, rooflight, skylight,skylights, roof windows, glass roof, glazing, & modularity.
Rajoni i disponueshëm
| Europe | North America | Asia |
|---|---|---|
Austri | Kanadë | Kinë |
Belgjikë | Shtetet e Bashkuara | |
Danimarkë | ||
Francë | ||
Gjermani | ||
Holandë | ||
Irlandë | ||
Luksemburg | ||
Mbretëria e Bashkuar | ||
Norvegji | ||
Poloni | ||
Suedi | ||
Zvicër |