VELUX Modular Rooflight Circularlight
VELUX Modular Rooflight Circularlight
VELUX Modular Rooflight Circularlight
VELUX Modular Rooflight Circularlight
VELUX Modular Rooflight Circularlight
VELUX Modular Rooflight Circularlight
VELUX Modular Rooflight Circularlight
VELUX Modular Rooflight Circularlight
VELUX Modular Rooflight Circularlight

    VELUX Modular Rooflight Circularlight

    Circularlight an elegant, round rooflight for flat roofs that provides natural light and visual interest.

    For buildings with an extraordinary architectural style, Circularlight can be installed to provide natural light and visual interest. The elegant round shape can serve as a single focal point, or multiple units can be combined to create an array that looks great both inside and out.

    Circularlight is a non-venting single-unit rooflight that comprises a double-glazed top unit and a top plate that can be mounted on a builders kerb.

    Suitable for:

    • Flat and sloped roofs from 0° to 15°
    • Recommended minimal installation pitch of 5°
    • Flat roofing material
    • Opening diameter 900mm to 1350mm

    Key benefits:

    • Maximum daylight through the roof; frame not visible from underneath
    • Round shape provides unique and stylish appearance
    • Prefabricated top unit and top plate supplied for easy installation on builders kerb
    • Prefabricated top unit
    • Bespoke sizes - ideal for refurbishment projects

    VELUX Circularlight rooflights are supported by a 10-year guarantee.

    VELUX Commercial specialists can offer support throughout design, specification and installation.

    The solution covers the following product keywords: VELUX rooflight, roof light, skylight, roofwindow, roofwindows, roof window, roof windows, lantern roof glazing, modular skylight, skylights, atrium, atria, glass roof, glazing, modularity, Modular Rooflight Solutions, Vitral SkyVision, Monolight, Linearlight, Circularlight, bespoke rooflight solutions

    Specifikim
    • VELUX Circularlightcan be designed with double- or triple glazing units with the following features:

      • Insulated glazing with argon filling (Ug values down to 1.1 W/m²K)
      • Toughened outer glass
      • Laminated inner safety glass
      • Warm edge spacer (protects insulation over time and minimises the risk of condensation at pane edges)
      • The glazing unit is glued into the aluminium frame with a UV-resistant silicone
      • The glazing unit has a 115mm black silk print along the edge of the rooflight to prevent thermal breakage

      The solution covers the following product keywords: VELUX rooflight, roof light, skylight, roofwindow, roofwindows, roof window, roof windows, lantern roof glazing, modular skylight, skylights, atrium, atria, glass roof, glazing, modularity, Modular Rooflight Solutions, Vitral SkyVision, Monolight, Linearlight, Circularlight, bespoke rooflight solutions

    Specifikime teknike
    • Referencë unikecircularlight
    • Familja e produkteveVELUX Modular Rooflights
    • Grupi i produkteveCircularlight
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-12-01
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorAlumin
    • Projektuar nëDanimarkë
    Klasifikimi
    • Kategoria BIMobjectDritare - Dritaret Kulmi
    • IFC classificationDritare
    • Emrin UNSPSCFixed skylights
    • UNSPSC code30171801
    • Uniclass 2015 CodePr_30_59_98_03
    • Uniclass 2015 PërshkrimAluminium frame roof window units
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows

    Rajoni i disponueshëm

    Europe
    Austri
    Belgjikë
    Danimarkë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Luksemburg
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Rumani
    Suedi
    Zvicër