DOTS 4660 Design Martín Azúa
DOTS 4660 Design Martín Azúa
DOTS 4660 Design Martín Azúa
DOTS 4660 Design Martín Azúa
DOTS 4660 Design Martín Azúa
DOTS 4660 Design Martín Azúa
    Vibia

    DOTS 4660 Design Martín Azúa

    Compact, glowing circles trace points of light across the wall with the Dots collection. Deployed alone like a sparkling jewel or in combination to create a glowing galaxy, the Dots wall luminaires provide personalised lighting solutions in four styles: A graphic, directional lamp, a reading light, and two versions of ambient lamps. Connecting a space with their intimate landscape of beams and halos, they create a melody of light like musical notes in concert with one another.
    Specifikim
    • Visit the Vibia product page for complete technical information, available finishes and control options.
    Specifikime teknike
    • Referencë unikevibia-dots-4660-ul-certificate
    • Familja e produkteveLuminaries for Internal Lighting
    • Grupi i produkteveWall mounted
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-06-06
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorABS
    • Materiali dytësorAlumin
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varse muri
    • IFC classificationNdriçim i lehtë
    • Kodi ETIMEC002892
    • Emri ETIMCeiling-/wall luminaire
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures