KONTORNO 6436 Design Sebastian Herkner
Vibia

KONTORNO 6436 Design Sebastian Herkner

The Kontur hanging lamp frames light within its streamlined black silhouette. Imbedded with LEDs, the frame appears to float from nearly invisible cables. Housing a handblown opaline glass diffuser or a rounded metal reflector, the pure volumes are balanced within the graphic geometric architecture. With the cylindrical diffuser, Kontur collection generates a warm, 360-degree glow as if from a fire. When combined with the reflector, it lends the look of raining light.
Specifikim
  • Visit the Vibia product page for complete technical information, available finishes and control options.
Specifikime teknike
  • Referencë unikevibia-kontorno-6436-ul-certificate
  • Familja e produkteveLuminaires for Internal Lighting
  • Grupi i produktevePendant
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-11-13
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorXham
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectNdriçim - Varëse
  • IFC classificationNdriçim i lehtë
  • Kodi ETIMEC001743
  • Emri ETIMPendant luminaire
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures