SLIM 0920 Design by Jordi Vilardell
Vibia

SLIM 0920 Design by Jordi Vilardell

Design by Jordi Vilardell. Made in Spain by Vibia. High drama and innovative materials comprise this Slim chandelier. Each of the pendants is a soaring length at over three feet with an opening of just 1 inch. The ends are tipped with a frosted diffuser allowing energy efficient LED light to pool below. Every svelte pendant is constructed of a light weight black carbon fiber or lacquered fiberglass. Details continue up to the black or white matte lacquer canopy it hangs upon. The pendants cord is adjustable on site.

Specifikim
  • Visit the Vibia product page for complete technical information, available finishes and control options.
Specifikime teknike
  • Referencë unikevibia-slim-0920
  • Familja e produkteveLuminaries for Internal Lighting
  • Grupi i produktevePendants
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2015-11-24
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Të tjera
  • IFC classificationNdriçim i lehtë
  • Kodi ETIMEC001743
  • Emri ETIMPendant luminaire
  • Emrin UNSPSCInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 PërshkrimPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring