FIN Stainless Steel Glass Railing System
FIN Stainless Steel Glass Railing System
FIN Stainless Steel Glass Railing System
FIN Stainless Steel Glass Railing System
FIN Stainless Steel Glass Railing System
FIN Stainless Steel Glass Railing System

    FIN Stainless Steel Glass Railing System

    FIN™ Railing System is an elegant interior wood balustrade, a combination of stainless steel and wood posts ideal for interior railing applications, creating a unique industrial look of stainless steel and the warmth of wood. Select from a choice of wood stains of Red Oak, Cherry or Maple; to create just the right look for your project. The slender post profile provides minimal obstruction to the line of sight.  VIVA’s iRAIL Product Line is ETL Certified; the ETL Mark is proof of product compliance to North American safety standards.

    Specifikim
    • Material:
      Steel and Wood (Red Oak, Cherry or Maple)
      Composite Stainless Steel (304 or 316) and Wood (Red Oak, Cherry or Maple)

      Finish:
      Composite SS and :  #6 Satin + Unstained Wood, ECM + Unstained Wood
      Steel and Wood:  Powder Coat + Unstained Wood

      Size:
      2.5"x1.4" @ 5'-0" max. O.C.

      Mounting Options
      Fascia, Top or Core mount.

      INFILL MATERIAL:  Glass, Perforated Metal, Wire Mesh, Picket, Multiline or CableNet

      1. A.  Glass Finish:
        Clear, Tinted or Frit

      Size/Spacing for Glass Finish:

      Min. 3/8" laminated glass with PVB or SGP interlayer ¹
      Glass standard thickness: 3/8", 1/2", 5/8", 3/4"
      Interlayer standard thickness, SGP: 0.035" , 0.06" or PVB: 0.035"

      FINISHING OPTION FOR Perf & Wire Mesh:  #6 Satin

      Size/Spacing for Perf, Wire, Picket, Multiline and CableNet:

      • · Perforated Metal:  1” wide frame
      • · Wire Mesh:  1” wide frame

      TOP RAIL/HANDRAIL MATERIAL:

      1. A. Stainless Steel Tube
        Finish:  #6 Satin, Powder Coat
        Size/Spacing for SS Tube: Ø1-1/2" or Ø2" for Hand Rail
        Ø1-1/2", Ø2" or 2"x 1" Rectangular tube for Top Rail
      1. B. Stainless Steel Tube with LED2
        Finish:  #6 Satin
        Size/Spacing for SS Tube with LED:  Ø1-1/2" with LED LINEAR, Ø1-1/2" or Ø2" with LED POD

      2. C. Wood (Red Oak, Cherry or Maple) 3 :  Unstained
        Wood (Red Oak, Cherry or Maple) w/ LED 2 :  Unstained
        Size/Spacing:  Ø2" / Ø2" with LED LINEAR

      1. IBC 2015 & newer requires railing glass to be laminated. VIVA recommends SGP for exterior applications.
      2. All LED LINEAR products are ETL certified; ETL mark is proof of product compliance to North American safety standard.
      3. Other species available upon request.

      Keywords: Stainless Railings, Stainless Steel Railings, Stainless Steel Rail, Metal Railings, Metal Stainless Railing, Indoor Railings

    Specifikime teknike
    • Referencë unikefin-stainless-steel-glass-railing-system
    • Familja e produktevePost Systems
    • Grupi i produkteveFIN
    • LlojiMaterial për ndërtim
    • Data e botimit2021-06-24
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorDru
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Gilindera
    • IFC classificationGilindera
    • Kodi ETIMEC012260
    • Emri ETIMHandrail system
    • Uniclass 2015 CodeSs_25_15_60_35
    • Uniclass 2015 PërshkrimHandrail systems
    • CSI MasterFormat 2014 Code05 73 00
    • CSI MasterFormat 2014 TitleDecorative Metal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara