VIEW Glass Railing System
VIEW Glass Railing System
VIEW Glass Railing System
VIEW Glass Railing System
VIEW Glass Railing System
VIEW Glass Railing System
VIEW Glass Railing System

    VIEW Glass Railing System

    4.0 nga 5 yje4.0(24 vlerësime)

    VIEW™ is a Button Structural Glass Balustrade Railing giving you the clearest view on the other side. This system is comprised of 1/2” (minimum) SGP laminated glass or 5/8″ PVB laminated glass and fascia mounted fixed point holders in stainless steel.  VIVA’s iRAIL Product Line is ETL Certified; the ETL Mark is proof of product compliance to North American safety standards.

    Specifikim
    • Base Material (Standoff):
      Stainless Steel or Steel

      Finish:
      #6 Satin or Powder Coat

      Size:
      Ø2" Fascia mount, 4'-6" max.* Glass infill

      * Max. spacing changes upon glass thickness.

      Mounting Options
      Fascia

      INFILL MATERIAL:  Glass

      1. A.  Glass Finish:
        Clear, Tinted or Frit

      Size/Spacing for Glass Finish:

      Min. 3/8" laminated glass with PVB or SGP interlayer ¹
      Glass standard thickness: 3/8", 1/2", 5/8", 3/4"
      Interlayer standard thickness, SGP: 0.035" , 0.06" or PVB: 0.035"

      TOP RAIL MATERIAL:

      1. A.  Stainless Steel U-Cap
        Finish:  #6 Satin, Powder Coat
        Size/Spacing for U-Cap: 1" Height U-Cap
        Ø1-1/2", Ø2" or 2"x1" Rectangular tube for Top Rail
      1. B. Stainless Steel U-Cap with LED3
        Finish:  #6 Satin
        Size/Spacing for SS Tube with LED:  1" Height U-Cap with LED LINEAR

      2. C. Wood (Red Oak, Cherry or Maple) 2:  #6 Satin
        Wood (Red Oak, Cherry or Maple) w/ LED:  Unstained
        Size/Spacing:  Ø2" / Ø2" with LED LINEAR

      HANDRAIL MATERIAL:

      1. A. Stainless Steel Tube
        Finish:  #6 Satin, Powder Coat
        Size/Spacing for SS Tube: Ø1-1/2" or Ø2" for Hand Rail
        Ø1-1/2", Ø2" or 2"x1" Rectangular tube for Top Rail
      1. B. Stainless Steel Tube with LED
        Finish:  #6 Satin
        Size/Spacing for SS Tube with LED:  Ø1-1/2" with LED LINEAR, Ø1-1/2" or Ø2" with LED POD

      2. C. Wood (Red Oak, Cherry or Maple):  #6 Satin
        Wood (Red Oak, Cherry or Maple) w/ LED:  Unstained
        Size/Spacing:  Ø2" / Ø2" with LED LINEAR
      1. 1. IBC 2015 & newer requires railing glass to be laminated. VIVA recommends SGP for exterior applications.
      2. 2. All LED LINEAR products are ETL certified; ETL mark is proof of product compliance to North American safety standard.
      3. 3. Other species available upon request.
    Specifikime teknike
    • Referencë unikeview-glass-railing-system
    • Familja e produkteveStructural Glass Railing
    • Grupi i produkteveStructural Glass Railing
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-06-24
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorXham
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Gilindera
    • IFC classificationGilindera
    • Kodi ETIMEC012260
    • Emri ETIMHandrail system
    • Uniclass 2015 CodeSs_25_15_60_35
    • Uniclass 2015 PërshkrimHandrail systems
    • CSI MasterFormat 2014 Code05 73 00
    • CSI MasterFormat 2014 TitleDecorative Metal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara