FE9391-EV-V2-M12 (M) 12MP Fisheye Panoramic AI Camera
VIVOTEK

FE9391-EV-V2-M12 (M) 12MP Fisheye Panoramic AI Camera

12MP Fisheye Panoramic AI Camera

  • 12MP mobile network fisheye cam, efficient H.265
  • Rugged IK10, IP66, grounded, vented case
  • Trend Micro IoT Security
  • EN50155 OT4 Compliant Mobile Surveillance
  • Designed with onboard AI in mind
Specifikim
  • System Information

    • CPU: Multimedia SoC (System-on-Chip)
    • Flash: eMMC 8 GB
    • RAM: DDR4 2 GB

    Camera Specifications

    • Image Sensor: 1/2.3" Progressive CMOS in 4056x3040
    • Max. Resolution: 2816x2816
    • Lens Type: Fixed-focal
    • Focal Length: f = 1.18mm
    • Aperture: F2.18
    • Iris Type: Fixed iris
    • Field of View:
      • Horizontal: 180° ± 5°
      • Vertical: 180° ± 5°
    • Shutter Time: 1/5 sec. to 1/32,000 sec.
    • WDR Technology: WDR Pro
    • Day/Night: Yes
    • Removable IR-cut filter: Yes
    • Illuminators: Built-in 940nm IR illuminators, effective up to 5 meters (50IRE) with Smart IR II, IR LED*4
    • Minimum Illumination:
      • 0.1 lux @ F2.18 (Color)
      • <0.005 lux @ F2.18 (B/W)
      • 0 lux with IR illumination on
    • Pan/Tilt/Zoom Functionalities: ePTZ: 12x digital zoom (12x on IE plug-in)
    • Storage: Seamless Recording to MicroSD/SDHC/SDXC card (1TB capacity supported) and recording to network-attached storage (NAS)
    • Built-in Installation Aids: Pixel calculator

    Video

    • Compression: H.265, H.264, MJPEG
    • Maximum Frame Rate:
      • 30fps @ 2816x2816 (WDR off)
      • 20fps @ 2816x2816 (WDR on)
    • Maximum Streams: 3 video streams (up to 8 configurable profiles)
    • S/N Ratio: 56.9 dB
    • Dynamic Range: 120 dB
    • Video Streaming: Adjustable resolution, quality and constant bit rate control, Smart Stream III
    • Image Settings:
      • General settings: video title and time stamp overlay, video orientation (flip, mirror), day/night settings, anti-overexposure
      • Image settings: white balance, image adjustment (brightness, contrast, saturation, sharpness, gamma curve), defog, 3DNR
      • Exposure: BLC, exposure control, AE speed adjustment, WDR
      • Privacy mask
      • Scheduled profile settings
      • Pixel calculator
    • Display Mode:
      • Client Dewarping:
        • Ceiling mounted: 1O Fisheye*, 1P Panoramic*, 2P Two Panoramics, 1R One Region*, 4R Four Regions, 1O3R One Fisheye Three Regions, 1O8R One Fisheye Eight Regions
        • Wall mounted: 1O Fisheye*, 1P Panoramic*, 1R One Region*, 4R Four Regions, 1P2R One Panoramic Two Regions, 1P3R One Panoramic Three Regions, 1O3R, One Fisheye Three Regions
        • Available only by Plug-in free browser
      • Local Dewarping:
        • Ceiling mounted: 1O Fisheye, 1P Panoramic, 2P Two Panoramics, 1R One Region, 4R Four Regions
        • Wall mounted: 1O Fisheye, 1P Panoramic, 1R One Region, 4R Four Regions
    • Display Resolution:
      • 1O : 2816x2816, 2560x2560, 2048x2048, 1920x1920, 1536x1536, 1280x1280, 1024x1024, 768x768
      • Local Dewarp Mode:
        • 1P: 2816x704, 2560x640, 2048x512, 1920x480, 1536x384
        • 2P: 2816x2816, 2560x2560, 2048x2048, 1920x1920, 1536x1536
        • 1R: 1408x1408, 1280x1280, 1024x1024, 960x960, 768x768
        • 4R: 2816x2816, 2560x2560, 2048x2048, 1920x1920, 1536x1536

    Audio

    • Audio Capability: Two-way Audio (full duplex) *optional
    • Compression: G.711, G.726, MPEG-2 AAC-LC
    • Interface: Built-in microphone, External microphone input*, External line output* (*optional)
    • Effective Range: 5 meters

    Network

    • Users: Live viewing for up to 10 clients
    • Security: Access list, Account block, Audit log, Configurable password strength protection, CSRF protection, Digest authentication, HTTPS, IEEE 802.1x, Secure boot, Session timeout, Signed firmware, Trend Micro IoT Security (Brute force attack event, Cyberattack event, Quarantine event), User access log, User account management
    • Protocols: 802.1X, ARP, Bonjour, CIFS/SMB, DDNS, DHCP, DNS, FTP, HTTP, HTTPS, ICMP, IGMPv3, IPv4, IPv6, NTP, PPPoE, QoS (CoS/DSCP), RTSP/RTP/RTCP, SMTP, SNMP, SSL, TCP/IP, TLS 1.2, UDP, UPnP
    • Interface: 10 Base-T/100 Base-TX Ethernet (M12, Female, 4pin D-coded)
    • ONVIF: Profile G, S, T supported, specification available at www.onvif.org

    AI Analytics

    • Compute Capability: SoC with built-in hardware deep learning accelerator

    Solution Integration

    • VADP Package: Deep Learning VCA (Smart Motion Detection, Smart VCA), Trend Micro IoT Security (3-year free trial)
    • Video Motion Detection: Five-window video motion detection

    Alarm and Event

    • Event Trigger: Audio detection, camera tampering detection, cybersecurity events (brute force attack event, cyberattack event, quarantine event), digital input, manual trigger, motion detection, periodical trigger, recording notification, SD card life expectancy, shock detection, system boot
    • Event Action: Event notification via audio clip*, digital output, email, HTTP, FTP, NAS server, SD card; File upload via email, HTTP, FTP, NAS server, SD card, Camera link

    General

    • Connectors: M12 4pin D-coded, Female connector for 10/100 Mbps PoE network connection, Digital input (max. 30VDC, 1A), Digital output (max. 12VDC, 50mA) (* Requires optional cable)
    • LED Indicator: System power and status indicator
    • Power Input: IEEE 802.3at PoE Class 4
    • Power Consumption: Max. 18 W/9.55 W (IR on/off)
    • Dimensions: ø 160 x 61.7 mm
    • Weight: Approx. 930g
    • Certifications:
      • EMC: CE(EN 55032, EN 55035 Class A), FCC (FCC Part 15 Subpart B Class A), ICES-003 Issue 07, RCM (AS/NZS CISPR 32 Class A), VCCI (VCCI-CISPR 32 Class A), EMV06
      • Safety: UL (UL 62368-1), CB (IEC/EN 62368-1, IEC/EN 60950-22, IEC/EN 62471)
      • Environment: IK10 (IEC 62262), IP66/67 (IEC 60529), NEMA (NEMA 250 Type 4X)
      • Railway: EN 50155:2021(OT4/ST1), EN 50121-3-2, EN 60068-2-1, EN 60068-2-2, EN 61373, EN 45545-2, IEC 60571 Ed 3.0, IEC 62236-3-2 Ed 3.0, EN50121-4
      • Vehicles: ECE R118, E-Mark(ECE R10)
      • BI: BSMI (EMC: CNS 13438, Safety: CNS 14336-1)
    • Operating Temperature:
      • Starting Temperature: -40°C ~ 70°C (-40°F ~ 158°F)
      • Working Temperature:
        • -40°C ~ 70°C (-40°F ~ 158°F) (IR off)
        • -40°C ~ 60°C (-40°F ~ 140°F) (IR on)
    • Humidity: 98% RH (non-condensing)

    System Requirements

    • Operating System: Microsoft Windows 11/10/8/7, Mac 10.12 (Chrome only)
    • Web Browser: Chrome 58.0 or above, Internet Explorer 11
    • Other Players: VLC: 1.1.11 or above

    Included Accessories

    • Packing Contents: Quick installation guide, alignment sticker, screw pack, desiccant bag

    DORI (EN 62676-4 Standard)

    • Detection (25PPM/ 8PPF): 30.3 m (99.4 ft)
    • Observation (63PPM/ 19PPF): 12.0 m (39.4 ft)
    • Recognition (125PPM/ 38PPF): 6.1 m (20.0 ft)
    • Identification (250PPM/ 76PPF): 3.0 m (9.8 ft)
Specifikime teknike
  • Referencë unikefe9391-ev-v2-m12-m-12mp-fisheye-panoramic-ai-camera
  • Familja e produkteveOnboard Security
  • Grupi i produkteveSaloon Cameras
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-09-22
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTajvan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationPajisje të veçanta
  • Kodi ETIMEC001527
  • Emri ETIMVideo surveillance system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 PërshkrimSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.33
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Video Surveillance
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika