IB9369 2MP Outdoor Bullet Network Camera
VIVOTEK

IB9369 2MP Outdoor Bullet Network Camera

2MP Outdoor Bullet Network Camera

  • Built-in IR Illuminators, Effective up to 30 Meters
  • Smart IR Technology to Avoid Overexposure
  • Smart Motion Detection to Reduce False Alarms
  • MicroSD/SDHC/SDXC Card Slot for On-board Storage
  • Weather-proof IP66 & Vandal-proof IK10 Housing
Specifikim
  • System Information

    • CPU: Multimedia SoC (System-on-Chip)
    • Flash: 256MB
    • RAM: 256MB

    Camera Specifications

    • Image Sensor: 1/3.1" Progressive CMOS
    • Max. Resolution: 1920x1080 (2MP)
    • Lens Type: Fixed-focal
    • Focal Length: f=2.8mm
    • Aperture: F2.0
    • Iris Type: Fixed iris
    • Field of View:
      • f=2.8mm
      • Horizontal: 118°
      • Vertical: 65°
      • Diagonal: 140°
    • Shutter Time: 1/5 sec. to 1/32,000 sec.
    • WDR Technology: WDR Enhanced
    • Day/Night: Yes
    • Removable IR-cut filter: Yes
    • Illuminators: Built-in IR illuminators, effective up to 30 meters with Smart IR, IR LED*1
    • Minimum Illumination:
      • 0.08 lux @ F2.0 (Color)
      • <0.005 lux @ F2.0 (B/W)
      • 0 lux with IR illumination on
    • Tilt Range: 90°
    • Rotation Range: 180°
    • Pan/Tilt/Zoom Functionalities: ePTZ: 18x digital zoom (4x on IE plug-in, 4.5x built-in)
    • Storage: Seamless Recording to MicroSD/SDHC/SDXC card slot (128GB capacity supported) and recording to network-attached storage (NAS)

    Video

    • Compression: H.265, H.264, MJPEG
    • Maximum Frame Rate: 30 fps @ 1920x1080
    • Maximum Streams: 2 video streams (Up to 7 configurable profiles)
    • S/N Ratio: 59 dB
    • Dynamic Range: WDR Support
    • Video Streaming: Adjustable resolution, quality and constant bit rate control, Smart Stream III
    • Image Settings:
      • General settings: video title and time stamp overlay, video orientation (flip, mirror, rotation), day/night settings
      • Illuminators: illuminators, anti-overexposure
      • Image settings: white balance, image adjustment (brightness, contrast, saturation, sharpness, gamma curve), defog, 3DNR
      • Exposure: BLC, HLC, exposure control (exposure level, exposure time, gain control), AE speed adjustment, WDR
      • Privacy mask
      • Scheduled profile settings
      • Pixel calculator

    Network

    • Users: Live viewing for up to 10 clients
    • Security: Access list, digest authentication, HTTPS, IEEE 802.1x, password protection, signed firmware, user access log, user account management
    • Protocols: 802.1X, ARP, Bonjour, CIFS/SMB, DDNS, DHCP, DNS, FTP, HTTP, HTTPS, ICMP, IGMPv3, IPv4, IPv6, NTP, PPPoE, QoS (CoS/DSCP), RTSP/RTP/RTCP, SMTP, SNMP, SSL, TCP/IP, TLS 1.2, UDP, UPnP
    • Interface: 10 Base-T/100 Base-TX Ethernet (RJ-45)
      • It is highly recommended to use standard CAT5e & CAT6 cables which are compliant with the 3P/ETL standard.
    • ONVIF: Profile G, S, T supported, specification available at www.onvif.org

    AI Analytics

    • Vision Object Analytics: Path Extraction
    • Application: Five-window video motion detection, people detection, vehicle detection, time filter

    Solution Integration

    • Video Motion Detection: Motion Detection (Five-window video motion detection)

    Alarm and Event

    • Event Trigger: Camera tampering detection, Manual trigger, Motion detection, Periodical trigger, Recording notification, SD card life expectancy, System boot
    • Event Action: Event notification via email, HTTP, FTP, SFTP, NAS server, SD card, push notification; File upload via email, HTTP, FTP, SFTP, NAS server, SD card

    General

    • Connectors: RJ-45 cable connector for 10/100Mbps Network/PoE connection
    • LED Indicator: System power and status indicator
    • Power Input: IEEE 802.3af Class 0 PoE, DC 12V (Simultaneous Power Redundancy Supported)
    • Power Consumption:
      • PoE: Max. 6W/4W (IR on/off)
      • DC 12V: Max. 5.1W/3.4W (IR on/off)
    • Dimensions: ø 91.1 x 181.5 mm
    • Weight: 671g
    • Certifications:
      • EMC: CE (EN55032 Class A,EN55035), FCC (FCC Part 15 Subpart B Class A), ICES-003 issue 7, RCM (AS/NZS CISPR 32 Class A), VCCI (VCCI-CISPR 32 Class A)
      • Safety: UL (UL 62368-1), CB (IEC/EN 62368-1, IEC/EN 62471, IEC/EN 60950-22)
      • IA: BIS (IS 13252):BSMI
      • Environment: IK10 (IEC 62262), IP66 (IEC 60529)
    • Operating Temperature:
      • Starting Temperature: -30°C ~ 50°C (-22°F ~ 122°F)
      • Working Temperature:
        • -30°C ~ 55°C (-22°F ~ 131°F) (IR off)
        • -30°C ~ 50°C (-22°F ~ 122°F) (IR on)
    • Humidity: 95% RH (non-condensing)

    System Requirements

    • Operating System: Microsoft Windows 10/8/7, Mac 10.12 (Chrome only)
    • Web Browser: Chrome 58.0 or above, Internet Explorer 10/11
    • Other Players: VLC: 1.1.11 or above

    Included Accessories

    • Packing Contents: Quick installation guide, alignment sticker, screw pack, cable gland
Specifikime teknike
  • Referencë unikeib9369-2mp-outdoor-bullet-network-camera
  • Familja e produkteveNetwork Cameras
  • Grupi i produkteveBullet Cameras
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-09-22
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTaiwan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationPajisje të veçanta
  • Kodi ETIMEC001527
  • Emri ETIMVideo surveillance system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 PërshkrimSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.33
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Video Surveillance
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika