MA9311-EHTV 5MP x 2CH Dual-Directional Panoramic AI Camera
MA9311-EHTV 5MP x 2CH Dual-Directional Panoramic AI Camera
MA9311-EHTV 5MP x 2CH Dual-Directional Panoramic AI Camera
MA9311-EHTV 5MP x 2CH Dual-Directional Panoramic AI Camera
    VIVOTEK

    MA9311-EHTV 5MP x 2CH Dual-Directional Panoramic AI Camera

    5MP x 2CH Dual-Directional Panoramic AI Camera

    • 30 fps @ 2560x1920 per channel
    • IP66/67, IK10, NEMA 4X-rated Protection
    • AI-powered Smart Motion Detection and Smart VCA
    • Signed Firmware, Secure Boot and TPM 2.0
    • Built-in IR illuminators, effective up to 20 meters
    Specifikim
      • System Information
        • CPU: Multimedia SoC (System-on-Chip)
        • Flash: 8GB
        • RAM: 4GB
      • Camera Specifications
        • Image Sensor: 1/2.8" Progressive CMOS x 2 (per lens)
        • Max. Resolution: 2560*1920 (5MP) per lens
        • Lens Type: Motorized, Vari-focal, Remote Focus (per lens)
        • Focal Length: f = 2.8~12 mm (per lens)
        • Aperture: F1.6~F3.3 (per lens)
        • Iris Type: P-iris (per lens)
        • Field of View:
          • Horizontal: 96° ~ 30° (per lens)
          • Vertical: 69° ~ 23° (per lens)
          • Diagonal: 129° ~ 38° (per lens)
        • Shutter Time: 1/30 sec. to 1/32,000 sec. (per lens)
        • WDR Technology: WDR Pro (per lens)
        • Day/Night: Yes (per lens)
        • Removable IR-cut filter: Yes (per lens)
        • Illuminators: Built-in IR illuminator up to 20 meters with Smart IR, IR LED*4 (per lens)
        • Minimum Illumination:
          • Color: 0.05 lux @F1.6 (per lens)
          • B/W: 0.005 lux @F1.6 (per lens)
          • 0 lux with IR illuminaton on (per lens)
        • Pan Range: 350° (each lens)
        • Tilt Range: 80° (each lens)
        • Rotation Range: 350° (each lens)
        • Pan/Tilt/Zoom Functionalities: ePTZ: 48x digital zoom (4x on IE plug-in, 12x built-in)
        • Storage: Seamless Recording to MicroSD/SDHC/SDXC card (1T capacity supported) and recording to network-attached storage (NAS)
        • Built-in Installation Aids: Remote focus, remote zoom, Micro USB*, pixel calculator (*Requires Wi-Fi dongle and Micro B converter)
      • Video
        • Compression: H.265, H.264, MJPEG
        • Maximum Frame Rate: 30 fps @ (2560x1440) x 2
        • Maximum Streams: 3 streams each channel; (up to total 14 profiles)
        • S/N Ratio: 64 dB
        • Dynamic Range: 120 dB
        • Video Streaming: Adjustable resolution, quality and constrained bit rate control
        • Image Settings:
          • General settings: video title and time stamp overlay, video orientation (flip, mirror, rotation), day/night settings
          • Illuminators: illuminators, anti-overexposure, VCA-based Smart IR III
          • Image settings: white balance, image adjustment (brightness, contrast, saturation, sharpness, gamma curve), defog, 3DNR, HLM, scene mode (auto, deblur)
          • Exposure: BLC, HLC, exposure control (exposure level, iris adjustment, exposure time, gain control, iris mode), AE speed adjustment, WDR
          • Focus: zoom, focus
          • Privacy mask (Color, Mosaic)
          • Pixel calculator
          • Scheduled profile settings
      • Audio
        • Audio Capability: Two-way audio (Full duplex)*
        • Compression: G.711, G.726, MPEG-2 AAC-LC
        • Interface:
          • Built-in microphone
          • External microphone Input*
          • External line output*
        • Effective Range: 5 meters
        • * Requires AO-015 cable
      • Network
        • Users: Live viewing for up to 20 clients
        • Security: Access list, Account block, Audit log, Configurable password strength protection, CSRF protection, Digest authentication, HTTPS, IEEE 802.1x, Secure boot, Session timeout, Signed firmware, Trend Micro IoT Security (brute force attack event, cyberattack event, quarantine event), User access log, User account management, certificate management, Built-in FIPS 140-2 Level 2 certified Trusted Platform Module (TPM)
        • Protocols: 802.1X, ARP, Bonjour, CIFS/SMB, DDNS, DHCP, DNS, FTP/SFTP, HTTP, HTTPS, ICMP, IGMPv3, IPv4, IPv6, NTP, PPPoE, QoS (CoS/DSCP), RTSP/RTP/RTCP, SMTP, SNMP, SSL, TCP/IP, TLS 1.2/1.3, UDP, UPnP
        • Interface: 10 Base-T/100 BaseTX/1000 Base-T Ethernet (RJ-45)
        • ONVIF: Profile G, S, T ,M supported, specification available at www.onvif.org
      • AI Analytics
        • Compute Capability: SoC with built-in hardware deep learning accelerator
        • Vision Object Analytics:
          • Object Detection: People, Vehicle (4-wheeled, 2-wheeled)
          • Attribute Extraction: People (gender, clothing color, bag, hat), Vehicle (bike, bus, car, motorcycle, truck, color)
          • Re-Search Extraction: Path Extraction
        • Application:
          • Deep Learning VCA (Smart Motion Detection, Smart VCA)
          • Smart Motion Detection (Five-window video motion detection, People detection, Vehicle detection, Time filter)
          • Smart VCA (Intrusion detection, Loitering detection, Line crossing detection, Unattended object detection, Missing object detection, Face detection, Crowd detection
          • Application available with license: Running detection, Parking Violation Detection, Restricted Zone Detection
        • RealSight Engine: Smart IR III, Deblur, WDR, White Balance, Exposure Control
      • Solution Integration
        • VADP Package: Trend Micro (Default, 3-year free trial)
        • Video Motion Detection: Motion Detection (Five-window video motion detection)
      • Alarm and Event
        • Event Trigger: Audio detection*, camera tampering detection, cybersecurity events (brute force attack event, cyberattack event, quarantine event), digital input*, manual trigger, motion detection, periodical trigger, recording notification, SD card life expectancy, shock detection, system boot
        • Event Action: Event notification via audio clip*, camera link, digital output*, email, HTTP, FTP/SFTP, NAS server, SD card
        • File upload via email, HTTP, FTP/SFTP, NAS server, SD card
        • * Requires AO-015 cable
      • General
        • Connectors:
          • RJ-45 cable connector for 10/100/1000 Mbps Network/PoE connection
          • Audio line input*
          • Audio line output*
          • Digital input: 1*
          • Digital output: (DO+: 12V, 50mA; DO-: 30V, Open Drain, 1A)*
        • LED Indicator: System power and status indicator
        • Power Input: IEEE 802.3 at PoE Class 4
        • Power Consumption: Max 25.5W /19.8W (IR on/off)
        • Dimensions: 230 x 135 x 112mm
        • Weight: 1.55kg
        • * Requires AO-015 cable
      • Certifications
        • EMC: CE, UKCA, FCC, RCM, VCCI, ICES
        • Safety: UL, CB
        • Environment: NEMA, IK10, IP66 / IP67, BIS, BSMI
      • Operating Temperature
        • Starting Temperature: -30°C ~ 55°C (-22°F ~ 131°F)
        • Working Temperature:
          • -40°C ~ 55°C (-40°F ~ 131°F) (IR off)
          • -40C ~ 50°C (-40F ~ 122°F) (IR on)
      • Humidity
        • 98% RH (non-condensing)
      • System Requirements
        • Operating System: Microsoft Windows 10/8/7, Mac 10.12 (Chrome only)
        • Web Browser: Chrome 5
    Specifikime teknike
    • Referencë unikema9311-ehtv-5mp-x-2ch-dual-directional-panoramic-ai-camera
    • Familja e produkteveNetwork Cameras
    • Grupi i produkteve180 Degree Panoramic Camera
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-06-15
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëTajvan
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
    • IFC classificationPajisje të veçanta
    • Kodi ETIMEC001527
    • Emri ETIMVideo surveillance system
    • Uniclass 2015 CodePr_60_75_86
    • Uniclass 2015 PërshkrimSurveillance cameras, monitors and ancillaries
    • CSI MasterFormat 2014 Code28 16 33.33
    • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Video Surveillance
    • OmniClass Number23-37 15 11 11
    • OmniClass TitleAnalog Cameras

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika