MD9582-H 5MP Mobile Dome Network Camera
VIVOTEK

MD9582-H 5MP Mobile Dome Network Camera

5MP Mobile Dome Network Camera

  • EN50155 OT4 Compliant Mobile Surveillance
  • Driver attention tracking
  • Driver fatigue/drowsiness detection
  • Driver phone use detection
  • Driver smoking detection
Specifikim
  • System Information

    • CPU: Multimedia SoC (System-on-Chip)
    • Flash: 1GB
    • RAM: 2GB

    Camera Specifications

    • Image Sensor: 1/2.7" Progressive CMOS
    • Max. Resolution: 2560X1920
    • Lens Type: Fixed-focal
    • Focal Length: f = 2.8 mm
    • Aperture: F1.8
    • Iris Type: Fixed-iris
    • Field of View:
      • Horizontal: 102°
      • Vertical: 76°
      • Diagonal: 129°
    • Shutter Time: 1/5 sec. to 1/32,000 sec.
    • WDR Technology: WDR Pro
    • Day/Night: night mode only.
    • Illuminators: Built-in invisible 940nm IR illuminators, effective up to 2 meters, IR LED x2.
    • Minimum Illumination: 0 Lux with IR illumination on
    • Pan Range: ±30°
    • Tilt Range: 90°
    • Rotation Range: ±180°
    • Pan/Tilt/Zoom Functionalities: 48x digital zoom (4x on IE plug-in, 12x built-in)
    • Storage: Micro SD/SDHC/SDXC card slot
    • Seamless Recording: Yes

    Video

    • Compression: H.265, H264, MJPEG
    • Maximum Frame Rate:
      • 30 fps @ 2560X1920
      • 60 fps @ 1920x1080
    • Maximum Streams: 3 simultaneous streams (Up to 8 configurable profiles)
    • S/N Ratio: 55dB
    • Dynamic Range: 120dB
    • Video Streaming: Adjustable resolution, quality and bitrate; Smart Stream III
    • Image Settings: BLC, HLC, exposure control (exposure level, iris adjustment, exposure time, gain control, iris mode), AE speed adjustment, WDR; Privacy mask; Scheduled profile settings

    Audio

    • Audio Capability: One-way Audio
    • Compression: G.711, G.726, MPEG-2 AAC-LC
    • Interface: Built-in microphone, External microphone Input
    • Effective Range: 5 meters

    Network

    • Users: Live viewing for up to 10 clients
    • Security: Access list, Account block, Audit log, Configurable password strength protection, CSRF protection, Digest authentication, HTTPS, IEEE 802.1x, Secure boot, Session timeout, Signed firmware, Trend Micro IoT Security (Brute force attack event, Cyberattack event, Quarantine event), User access log, User account management
    • Protocols: 802.1X, ARP, Bonjour, CIFS/SMB, CoS, DDNS, DHCP, DNS, FTP/SFTP, HTTP, HTTPS, ICMP, IGMPv3, IPv4, IPv6, NTP, PPPoE, QoS, RTSP/RTP/RTCP, SMTP, SNMP, SSL, TCP/IP, TLS, UDP, UPnP
    • Interface: 10Base-T/100 BaseTX Ethernet (M12, Female, 4pin D-coded)
    • ONVIF: Profile G, S, T supported, specification available at www.onvif.org

    AI Analytics

    • Compute Capability: SoC with built-in hardware deep learning accelerator

    Solution Integration

    • VADP Package: Trend Micro (3-year free trial), DMS (Driver Management System for MD9582-H(DMS)).
    • Video Motion Detection: Five-window video motion detection, people detection, time filter

    Alarm and Event

    • Event Trigger: Audio detection, camera tampering detection, cybersecurity events (Brute force attack event, Cyberattack event, Quarantine event), digital input, manual trigger, motion detection, periodical trigger, recording notification, SD card life expectancy, shock detection, system boot. DMS events (attention tracking, fatigue/drowsiness detection, phone use detection, smoking detection, empty driver chair detection, driver change detection)
    • Event Action: Event notification via audio clip, camera link, digital output, email, HTTP, FTP/SFTP, NAS server, SD card, push notification and ONVIF events (DMS_driver_change, DMS_no_driver, DMS_object_near_mouth, DMS_object_near_ear, DMS_distraction, DMS_drowsiness); File upload via email, HTTP, FTP/SFTP, NAS server, SD card

    General

    • Connectors: M12 4pin D-coded, Female connector for 10/100Mbps Network/PoE connection; Audio input x1; Digital input x1 (max. 30VDC, 1A); Digital output x1 (max. 12VDC, 50mA)
    • LED Indicator: System power and status indicator
    • Power Input: IEEE 802.3af PoE Class 2
    • Power Consumption: Max. 6 W/ 4.5W (IR on/off)
    • Dimensions: 98 x 54 x 110.8mm
    • Weight: approx. 400 g
    • Casing: IP67, IP66, IK10, NEMA 4X
    • Certifications:
      • EMC: CE (EN 55032, EN 55024 Class B, EN 50121-4, EN 50121-3-2), FCC (FCC Part 15 Subpart B Class B), RCM (AS/NZS CISPR 32 Class B), VCCI (VCCI-CISPR 32 Class B)
      • Safety: UL (UL 62368-1), CB (IEC/EN 62368-1, IEC/EN 60950-22, IEC/EN 62471)
      • Environment: IK10 (IEC 62262), IP66/67 (IEC 60529), NEMA 4X
      • Railway: EN 50155: 2021 (OT4/ST1), EN 50121-3-2:2016, EN 60068-2-1:2007, EN 60068-2-2:2007, EN 61373:2010, EN 45545-2, IEC 60571 Ed 3.0, IEC 62236-3-2 Ed 3.0, EN50121-4:2016
      • Vehicles: ECE R118
      • BI: BSMI
    • Operating Temperature:
      • Starting Temperature: -40°C ~ 70°C (14°F ~ 158°F)
      • Working Temperature (IR off): -40°C ~ 70°C (14°F ~ 158°F)
      • Working Temperature (IR on): -40°C ~ 65°C (14°F ~ 149°F)
    • Humidity: 98% RH (non-condensing)
    • Storage Temperature: -40°C ~ 70°C (14°F ~ 158°F)

    System Requirements

    • Operating System: Microsoft Windows 10/8/7, Mac 10.12 (Chrome only)
    • Web Browser: Chrome 58.0 or above, Internet Explorer 10/11
    • Other Players: VLC: 1.1.11 or above

    Included Accessories

    • Packing Contents: Quick installation guide, screw driver, alignment sticker, desiccant bag
Specifikime teknike
  • Referencë unikemd9582-h-5mp-mobile-dome-network-camera
  • Familja e produkteveOnboard Security
  • Grupi i produkteveSaloon Cameras
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-09-22
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTajvan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationPajisje të veçanta
  • Kodi ETIMEC001511
  • Emri ETIMCamera for monitoring system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 PërshkrimSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika