ND9542P Core+ AI H.265 32-CH Embedded PoE NVR
VIVOTEK

ND9542P Core+ AI H.265 32-CH Embedded PoE NVR

Core+ AI H.265 32-CH Embedded PoE NVR

  • Smart VCA Camera Supported for Event Search
  • 802.3at/af PoE with PoE Management
  • RAID 0, 1, 5 Supported to Prevent Recording Loss
  • Cyber Protection via Trend Micro IoT Security
  • Manage with VORTEX and VAST Security Station
Specifikim
  • Technical Specifications

    • Descriptions: 32-CH Embedded PoE NVR

    Device

    • OS: Embedded Linux
    • Watchdog: Hardware + Software
    • Power Restoration: System Restart Automatically after Power Recovery

    Display

    • LiveView Display: 32 Channels
    • Multi Layout Display: 1x1, 2x2, 3x3, 1P+3, 2P+3, 1M+5, 1P+6, 3V, 1M+12, 4x4, 1M+31
    • Video Output: HDMI x1, VGA x1
    • Display Resolution: 3840x2160, 1920x1080, 1280x720
    • Dual Monitor: Supported
    • Stream Application: Constant\Auto Adaptive Stream
    • Fisheye Dewarp:
      • Local: 1O, 1P, 1R, 1O3R, 1O8R, 1P3R
      • Web: 1O, 1R, 1P
    • PTZ Operation: Direction Control, Home, Iris, Preset, Patrol (Group)

    Video

    • Video Format: MJPEG, H.264, H.265
    • Graphic Decoder: Hardware decoding
    • Decoding Resolution: Up to 7680x2560
    • Decoding Capability:
      • H.265/H.264:
        • 3840x2160 @ 90 fps
        • 1920x1080 @ 360 fps

    Audio

    • Audio Format: G.711, G.726, MPEG-2 AAC-LC

    Record

    • Recording Time (sec.):
      • Pre-Record: 5 (Max. 10)
      • Post-Record: 20 (Max. 300)
    • Recording Stream: Dual
    • Recording Throughput: 192 Mbps
    • Recording Mode: Continuous, Schedule, Manual, Event, Activity Adaptive Streaming
    • Recording Setting: Recycle (unit: Day)
    • Watermark: Supported
    • Seamless Recording: Supported

    Storage & Backup

    • DISK Devices: Internal x4 (3.5") (HDD is purchased separately)
    • HDD Max. Capacity: Please refer to HDD supported list on VIVOTEK website
    • RAID: RAID 0, 1, 5
    • Disk Management: Create, Format and Remove Disk
    • HDD S.M.A.R.T
    • External Storage: USB Storage (USB 3.0)
    • Video Clip Export: USB pen drive (FAT Format)
    • Schedule Backup: FTP

    Playback

    • Playback Display: 4 Channels
    • Multi Layout Display: 1x1, 2x2, 1P+3, 3V
    • Playback Control: Regular (Play, Pause, Stop), Rewind, Next / Previous Frame, Speed Control, Calendar, Event, Timeline, Timeline Scale, Thumbnail (Storyboard)
    • Video Search: By Calendar, Date/Time, and Alarm
    • Thumbnail Explorer (Storyboard): Listing the thumbnail of recorded video (Max. 2 CH)
    • Snapshot: JPEG
    • Video Clip Export: EXE

    Network

    • Ethernet: 10/100/1000Mbps Ethernet (RJ-45) x 2
    • Network Throughput in total: 224 Mbps
    • PoE: 802.3at/af Compliant PoE Ports x 16 (Total Max. 200W)
      • DO NOT suggest connecting any non-PD device with this NVR PoE port in order to avoid potential risk.
    • PoE Management: Supported
    • Protocols: IPv4, IPv6, TCP/IP, HTTP, HTTPS, UPnP, RTSP/RTP/RTCP, SMTP, FTP, DHCP, NTP, DNS, DDNS

    External Interface

    • USB:
      • Front: 2 (USB 2.0)
      • Back: 1 (USB 3.0)
    • Alarm In: 16
    • Alarm Out: 8
    • Audio In: 3.5 Phone Jack Audio Input x1 (HW available, FW feature not supported yet)
    • Audio Out: 3.5 Phone Jack Audio Output x1
    • RS485: 1 (HW available, FW feature not supported yet)

    System

    • Camera Integration: ONVIF Profile S
    • Event: Motion Detection, Smart VCA Event, Cyber Attack, PIR Detection, Tampering Detection, Camera DI/DO, Camera Disconnected, Disk Failure, Disk Full, NVR DI/DO, PoE error, Video loss
    • Event Action: Record, Email (Text), Email (Snapshot), FTP, Buzzer, ePTZ Control (Go to Preset), NVR DO, Camera DO, APP Notification by cloud service
    • User Management: User level: administrator, regular user
    • Log: System, Recording, User, Error
    • Date&Time: Time Zone, Manual, Automatic Sync NTP, Daylight Saving Time
    • Language: Czech, English, French, German, Italian, Japanese, Korean, Portuguese, Polish, Russian, Spanish, Simplified Chinese, Traditional Chinese, Arabic

    Deep Search

    • Object search: People, Vehicle
    • Scene search: Line crossing, Intrusion, Loitering
    • Attribute search:
      • People: Gender, Age, Clothing Color, Accessories
      • Vehicles: Type, Color
    • Note: "Up to 20-CH metadata recording supported when using Extended mode"

    Advance Features

    • VCA Counting Solution: Supported
    • VCA Event Search: Smart VCA, Smart 360 VCA
    • Smart Search II: Supported
    • Trend Micro IoT Security: Supported (3-year free trial)
    • Cybersecurity Management: Supported

    Remote Client

    • Software AP: Shepherd, VSS
    • Mobile/Tablet App: iViewer (Android & iOS)
    • Web Browser: Chrome
    • Cloud service: VORTEX Connect

    General

    • Power Input: 100-240V AC, 50/60Hz
    • Power Consumption: Max. 300 W
    • Dimensions: 432 (W) x 421 (D) x 66 (H) mm
    • Weight: 4.6 kg (without HDD)
    • Operating Temperature: -10°C ~ 55°C (14°F ~ 131°F)
    • Humidity: 0 ~ 95%
    • Safety Certifications: CE, LVD, FCC, VCCI, C-Tick, UL, CB, BSMI, BIS
Specifikime teknike
  • Referencë unikend9542p-core-ai-h265-32-ch-embedded-poe-nvr
  • Familja e produkteveNVR
  • Grupi i produkteveNetwork Video Recorders (NVR's)
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-09-22
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTajvan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationObjekt
  • Uniclass 2015 CodePr_60_75_03_56
  • Uniclass 2015 PërshkrimNetwork video recorders
  • CSI MasterFormat 2014 Code28 23 19
  • CSI MasterFormat 2014 TitleDigital Video Recorders and Analog Recording Devices
  • OmniClass Number23-29 11 13 13 13
  • OmniClass TitleSecurity Digital Video Recorders

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika