NR9581-V3 128-CH, 8-Bay VSS Pro Recording Server
VIVOTEK

NR9581-V3 128-CH, 8-Bay VSS Pro Recording Server

128-CH, 8-Bay VSS Pro Recording Server

  • VIVOTEK VAST Security Station Pro Inside
  • 32-CH License Embedded, Expandable Up to 128-CH
  • Dual Power Supply / Ethernet for Redundancy
  • Supports RAID 0/1/5/6/10/50/60 Storage
  • Available as Substation Failover Server
Specifikim
    • Product Description
      • H.265 2U 32-Channel 8-Bay NVR
    • Device
      • Operating System: Embedded Windows 11
      • Watchdog: Hardware + Software
      • Power Restoration: Automatic system restart after power recovery
    • Local Display
      • Live View:
        • Supports 32 channels (expandable to 128 channels with license)
        • Layouts:
          • Equal: 1×1, 2×2, 3×3, 4×4, 5×5, 6×6, 7×7, 8×8
          • Panorama: 1P+6, 2P, 2P+3, 3P
          • Focus: 1+3, 1+5, 1+7, 1+9, 1+12, 1+16, 2+8
          • Vertical: 1V+6, 2V+2, 2V+3, 3V, 3V+4, 4V, 4V+4, 5V
          • Single full-screen display
          • Custom layouts and layout rotation
      • Video Outputs:
        • HDMI ×1
        • DisplayPort ×1
        • DVI ×1
        • VGA ×1
      • Maximum Display Resolution:
        • HDMI: 4096 × 2160
        • DisplayPort: 7680 × 4320
        • DVI: 1920 × 1200
        • VGA: 1920 × 1200
      • Dual Monitor Support: Yes
      • Camera Position Adjustment: Supported
      • Stream Selection & Auto Stream Size: Supported
      • Display Features:
        • Embedded E-Map
        • Drag & Drop
        • Remote I/O Control
        • Picture-in-Picture (Digital Zoom)
        • Instant Playback
        • Aspect Ratio & Camera Information
        • Metadata Display (VCA, Data Magnet)
      • Fisheye Dewarp Modes:
        • 1O, 1P, 1R, 1O3R, 4R, 2P, 4R Pro, 1O8R
      • PTZ/ePTZ Functions:
        • Home
        • Preset
        • Patrol
        • Auto Pan
        • Auto Focus
        • Manual Focus
        • Focus Speed
        • Zoom Speed
        • Tracking
    • Video
      • Supported Formats:
        • MJPEG
        • MPEG-4
        • H.264
        • H.265
      • Graphic Decoder: Software decoding
      • Maximum Decoding Resolution: 7680 × 2560
      • Decoding Performance:
        • H.264: 1920 × 1080 @ 360 fps
        • H.265: 1920 × 1080 @ 180 fps
    • Audio
      • Supported Formats:
        • G.711
        • G.726
        • AMR
        • MPEG-2 AAC-LC
      • Two-Way Audio: Supported
    • Recording
      • Pre-Record: 3–15 seconds
      • Post-Record: 10–60 seconds
      • Recording Stream: Single
      • Recording Throughput: 512 Mbps
      • Recording Modes:
        • Continuous
        • Event
        • Custom Schedule
      • Recording Settings:
        • Recycling based on storage capacity or retention days
      • Watermark: Supported
      • Recording Data Encryption: Supported
      • Seamless Recording: Supported
    • Storage & Backup
      • Drive Bays:
        • 8 × Hot-swappable HDD trays
        • HDDs sold separately
      • Maximum HDD Capacity:
        • Refer to VIVOTEK HDD compatibility list
      • RAID Support:
        • RAID 0
        • RAID 1
        • RAID 5
        • RAID 6
        • RAID 10
        • RAID 50
        • RAID 60
      • Disk Management:
        • Create
        • Format
        • Remove
      • Manual Backup:
        • USB drive (FAT format)
        • NAS (SMB/CIFS)
      • Scheduled Backup:
        • NAS (SMB/CIFS)
    • Playback
      • Playback Channels:
        • Supports 32 channels (expandable to 128 channels with license)
      • Playback Layouts:
        • Equal, Panorama, Focus, Vertical
        • Single full-screen
        • Custom layouts with rotation
      • Playback Controls:
        • Speed: 1/64× to 64×
        • Next/Previous frame
        • Pause
        • Play
        • Rewind
        • Stop
      • Search Methods:
        • Calendar
        • Event
        • Alarm
        • Bookmark
        • Thumbnail
        • Smart Search II
        • Data Magnet
        • Log
        • Deep Search
      • Snapshot Formats:
        • JPEG
        • PNG
      • Video Export:
        • 3GP
    • Network
      • Ethernet:
        • 2 × 2.5 Gigabit LAN
      • Remote Client Throughput:
        • 650 Mbps
      • Supported Protocols:
        • IPv4
        • TCP/IP
        • HTTP
        • HTTPS
        • UPnP
        • RTSP/RTP/RTCP
        • SMTP
        • FTP
        • DHCP
        • NTP
        • DNS
        • DDNS
        • iSCSI
        • SNMP
    • Alarm Management
      • Alarm Duration:
        • Up to 30 seconds
      • Alarm Filters:
        • Time
        • Trigger Type
        • Status
        • Name
        • Trigger Source
      • Alarm Functions:
        • Real-time notifications
        • List or thumbnail display
      • Schedule Types:
        • Continuous
        • Scheduled
    • Camera Events
      • General Events:
        • Audio detection
        • Camera DI/DO
        • Camera disconnected
        • Infrared (IR)
        • Motion detection
        • PIR detection
        • PPTZ
        • Recording error
        • SD card life expectancy
        • Shock detection
        • Stop recording
        • Tampering detection
        • Temperature
        • Video loss
      • Smart VCA Events:
        • Intrusion detection
        • Loitering detection
        • Line crossing
        • Unattended object
        • Missing object
        • Face detection
        • Crowd detection
        • Running detection
        • Parking violation
        • Restricted zone
        • Smart tracking
        • Zone detection
      • Trend Micro Security Events:
        • Brute force attack
        • Cyber attack
        • Quarantine
      • Counting Camera:
        • Remaining people count
    • Substation Events
      • NV Series:
        • Storage failure
        • Storage full
        • Network disconnected
        • G-sensor motion
        • Speeding
        • GPS disconnected
      • ND Series:
        • Storage failure
        • Storage full
        • Network disconnected
        • Fan status
        • Brute force attack
        • Cyber attack
        • Quarantine
      • NR Series:
        • Storage failure
        • Storage full
        • Network disconnected
    • External Device Events
      • DI/O (via I/O box)
      • TCP messages
    • Alarm Actions
      • Start recording
      • Set digital output
      • Go to camera preset
      • Send HTTP request
      • Send live stream
      • Send email with snapshot
      • Open E-Map
      • Sound alarm
      • Add bookmark
    • Alarm Management States
      • New
      • In Progress
      • False Alarm
      • Closed
      • Export: CSV
    • E-Map
      • Supported Formats:
        • BMP
        • GIF
        • JPG
        • PNG
        • SVG
      • Supported Devices:
        • Cameras
        • Camera/NVR/External DI/DO
        • Regional maps
      • Functions:
        • Add/Remove devices
        • Direction control
        • PTZ control
        • Field-of-view control
        • Live View
        • Playback
      • Event Notification:
        • One or more live streams
    • External Interfaces
      • Front USB:
        • 2 × USB 2.0
      • Rear USB:
        • 2 × USB 2.0
        • 4 × USB 3.2
      • Audio:
        • Microphone input ×1
        • Line input ×1
        • Line output ×1
        • SPDIF output ×1
        • 7.1 HD surround audio support
    • System Features
      • POS Integration: ARCH
      • UPS Integration: Supported
      • Camera Integration:
        • ONVIF Profile S
      • I/O Box Support:
        • Advantech ADAM-6000 Series
        • CHIYU CYT-133SC
        • MOXA ioLogik E1210/E1211/E1212
      • User Management:
        • Basic accounts
        • Windows AD accounts
        • User-defined roles
        • Up to 4,096 users
      • Logs:
        • Operation
        • System
        • Event
      • Time Synchronization:
        • Sync server
    • Advanced Features
      • VCA Counting Solution: Supported
      • License Plate Recognition (LPR): Supported
      • VCA Event Search: Smart VCA
      • Smart Search:
        • Smart Search I
        • Smart Search II
      • Deep Search: Supported
      • Cybersecurity Management: Supported
      • Failover:
        • Supported (switchable from standard mode with image version V4.0)
    • Remote Access
      • PC Software:
        • Shepherd
        • VSS
      • Mobile Apps:
        • iViewer (iOS & Android)
    • General
      • Power Input:
        • Redundant 100–240 V AC
      • Maximum Power Consumption:
        • 550 W
      • Redundant Power: Supported
      • Efficiency Certification:
        • 80 PLUS Platinum
      • Dimensions:
        • 89 × 437 × 647 mm
      • Weight:
        • 15.8 kg (without HDDs)
      • Operating Temperature:
        • 5°C to 35°C (41°F to 95°F)
      • Humidity:
        • 5% to 95%
      • Safety Certifications:
        • CE
        • FCC
        • VCCI
        • C-Tick
        • UL
        • CB
        • BSMI
        • BIS
Specifikime teknike
  • Referencë unikenr9581-v3-128-ch-8-bay-vss-pro-recording-server
  • Familja e produkteveNVR
  • Grupi i produkteveNetwork Video Recorders (NVR's)
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-09-22
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika