SC9133 Onboard AI Camera for Occupancy
VIVOTEK

SC9133 Onboard AI Camera for Occupancy

Onboard AI Camera for Occupancy

  • Excellent AI Model for Passenger Detection
  • Outstanding Detection Area for Better Coverage
  • Wide Dynamic Range for Challenging Lighting
  • White Light LEDs for Low Light Counting
  • Fully Vehicle and Railway Compliant
Specifikim
  • System Information

    • CPU: Multimedia SoC (System-on-Chip)
    • Flash: 8GB eMMC
    • RAM: 2GB

    Camera Specifications

    • Image Sensor: 1/2.8" Progressive CMOS
    • Max. Resolution: 1792 x 1792 (3MP)
    • Lens Type: Fixed Focal
    • Focal Length: f = 1.47mm
    • Aperture: F2.7
    • Iris Type: Fixed-iris
    • Field of View: 140° (Horizontal), 140° (Vertical), 140° (Diagonal)
    • Shutter Time: 1/60 sec. to 1/32,000 sec.
    • WDR Technology: WDR Pro
    • Day/Night: Yes
    • Removable IR-cut filter: No
    • Illuminators: Built-in White Light & IR LED
    • Minimum Illumination: 0 lux with illumination on
    • Tilt Range: 0 ~ 20°
    • Storage: Seamless recording to MicroSD/SDHC/SDXC card (1TB capacity supported) and recording to network-attached storage (NAS)
    • Built-in Installation Aids: Micro USB* , pixel calculator (*Requires Wi-Fi dongle and Micro USB converter)

    Video

    • Compression: H.265, H.264, MJPEG
    • Maximum Frame Rate: 1792 x 1792 @ 30 fps, 896 x 896 @ 30 fps, 448 x 448 @ 30 fps
    • Maximum Streams: 4 simultaneous streams
    • Main Stream: 30fps @ 1792x1792, 896x896, 448x448
    • 2nd Stream: 30fps @ 1792x1792, 896x896, 448x448
    • 3rd Stream: 30fps @ 896x896, 448x448
    • S/N Ratio: 60.7 dB
    • Dynamic Range: 92 dB
    • Video Streaming: Adjustable resolution, quality and constant bit rate control, Smart Stream III

    Image Settings

    • General settings: Video title and time stamp overlay, video orientation (flip, mirror), day/night settings
    • Illuminators: Illuminators
    • Image settings: White balance, image adjustment (brightness, contrast, saturation, sharpness, gamma curve), defog, highlight mask, 3DNR, scene mode
    • Exposure: BLC, HLC, exposure control, AE speed adjustment, WDR
    • Privacy mask: Pixel calculator

    Audio

    • Audio Capability: One-way audio
    • Compression: G.711, G.726
    • Interface: Built-in microphone
    • Effective Range: 5 meters

    Network

    • Users: Live viewing for up to 10 clients
    • Security: Access list, digest authentication, HTTPS, IEEE 802.1x, password protection, secure boot, signed firmware, Trend Micro IoT Security (brute force attack event, cyberattack event, quarantine event), user access log, user account management
    • Protocols: IPv4, IPv6, TCP/IP, HTTP, HTTPS, UPnP, RTSP/RTP/RTCP, IGMP, SMTP, FTP, DHCP, NTP, DNS, DDNS, PPPoE, CoS, QoS, SNMP, 802.1X, UDP, ICMP, ARP, SSL, TLS, IBIS
    • Interface: 10Base-T/100BaseTX Ethernet (M12, Female, 4-Pin, D-coded)* (*Recommended: standard CAT5e & CAT6 cables compliant with 3P/ETL standard)

    AI Analytics

    • Compute Capability: SoC with built-in hardware deep learning accelerator
    • Application: Smart Counter (available with license), Staff Exclusion
    • Solution Integration: VADP Package, Device Center, Trend Micro IoT Security (3-year free trial)

    Alarm and Event

    • Event Trigger: Audio detection, camera tampering detection, cybersecurity events (brute force attack event, cyberattack event, quarantine event), digital input, manual trigger, motion detection, periodical trigger, recording notification, SD card life expectancy, shock detection, system boot
    • Event Action: Event notification via audio clip, camera link, digital output, email, HTTP, FTP/SFTP, NAS server, SD card; file upload via email, HTTP, FTP/SFTP, NAS server, SD card

    General

    • Connectors: M12 D-code 4-pin for Network/PoE x1; M12 A-code 12-pin for DC power/2x RS485/2x DI (max. 60V per port)/1x DO; memory card slot x1
    • LED Indicator: System power and status indicator
    • Power Input: PoE IEEE 802.3af Class 3; DC 9-48V
    • Power Consumption: PoE: Max. 12.5W; DC: Max. 13.3W
    • Dimensions: 140 (D) x 76 (W) x 42 (H) mm
    • Weight: 492 g
    • Certifications: CE, LVD, FCC Class B, VCCI, C-Tick, UL, BIS, BSMI, UK CE, EN50155, EN45545-2, EN50121-3-2, EN50121-4, EN61373, E-Mark (R10), ECE R118, IK10 (IEC 62262), IP66 (IEC 60529)
    • Operating Temperature: PoE/DC — Starting: -30°C ~ 60°C (-22°F ~ 140°F); Working: -30°C ~ 60°C (-22°F ~ 140°F)
    • Humidity: 90%

    System Requirements

    • Operating System: Microsoft Windows 10/8/7; Mac 10.12 (Chrome only)
    • Web Browser: Chrome 58.0 or above; Internet Explorer 10/11
    • Other Players: VLC 1.1.11 or above

    Included Accessories

    • Packing Contents: Quick installation guide, flat mounting bracket with ears, screw pack, M12 IO cable (open end)
Specifikime teknike
  • Referencë unikesc9133-onboard-ai-camera-for-occupancy
  • Familja e produkteveOnboard Security
  • Grupi i produkteveSaloon Cameras
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-09-22
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika