FD9387-EHTV Fixed Dome Network Camera
VIVOTEK

FD9387-EHTV Fixed Dome Network Camera

VIVOTEK FD9387 is a series of outdoor dome network camera offering up to 30 fps @ 5-Megapixel or 60 fps @ full HD sensor with superb image quality at all resolutions or frame rates. And FD9387 Series also supports standard 1920x1080 resolution at 60 frames per second. Featuring VIVOTEK SNV and WDR Pro technology, FD9387 Series is capable of capturing high quality image whether in high contrast or low light environment. The FD9387 series offers remote focus lens for different user scenario. IR illuminators are equipped with 50 meter effective range for better night visibility. For harsh outdoor environment, FD9387 series is encased in IP66, IP67 and IK10 housing. Employing VIVOTEK's Smart Stream III technology and H.265 codec support, the FD9387 Series reduces bandwidth up to 90%* while keeping great image quality. Additionally, VIVOTEK VADP (VIVOTEK Application Development Platform) allows users to add customized application for various application and user scenarios. Protecting all these features is the FD9387's IP66, IP67 and IK10 rated housing, capable of operating from -50°C to 60°C (FD9387-EHTV).
Specifikim
  • 30 fps @ 2560x1920, 60 fps @ 1920x1080 H.265 Compression Technology Smart Stream III to Optimize Bandwidth Efficiency SNV (Supreme Night Visibility) for Low Light Conditions WDR Pro for Unparalleled Visibility in Extremely Bright and Dark Environments Built-in IR illuminators, effective up to 50 meters with Smart IR II Smart Motion Detection to Reduce False Alarms Trend Micro IoT Security Weather-proof IP66, IP67 and Vandal-proof IK10-rated Housing -50°C ~ 60°C Wide Temperature Range for Extreme Weather Conditions
Specifikime teknike
  • Referencë unikevivotek-FD9387-EHTV
  • Familja e produkteveVideo Surveillance
  • Grupi i produkteveFixed Dome IP Cameras
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-01-23
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTaiwan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationPajisje të veçanta
  • Kodi ETIMEC001511
  • Emri ETIMCamera for monitoring system
  • Emrin UNSPSCSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 PërshkrimSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit