IB9388-HT Bullet Network Camera
VIVOTEK

IB9388-HT Bullet Network Camera

VIVOTEK’s IB9388-HT is a H.265 outdoor bullet network camera equipped with a 5-Megapixel sensor, enabling resolution of 2560x1920 at 20 fps. Featuring VIVOTEK SNV and WDR Pro technology, the IB9388-HT is capable of capturing high-quality imagery in both high contrast and low light environments. The IB9388-HT deploys a remote focus lens for different user scenarios. IR illuminators are equipped with a 30-meter effective range for better night visibility. Further, to provide reliable coverage in harsh outdoor environments, the IB9388-HT is encased in IP66 and IK10 housing. By employing VIVOTEK's Smart Stream III technology and H.265 codec support, the IB9388-HT is able to reduce bandwidth usage by up to 90%* while maintaining supreme image quality. Additionally, the VADP (VIVOTEK Application Development Platform) allows users to customize applications for the ever-expanding number of user scenarios in a diversifying surveillance market.
Specifikim
  • H.265 Compression Technology 20 fps @ 2560x1920 (WDR Pro on) 2.8~12 mm, Remote Focus SNV (Supreme Night Visibility) for Low Light Conditions WDR Pro for Unparalleled Visibility in Extremely Bright and Dark Environments Smart Stream III to Optimize Bandwidth Efficiency Built-in IR Illuminators, Effective up to 30 Meters Trend Micro IoT Security Weather-proof IP66-rated and Vandal-proof IK10-rated Housing Built-in MicroSD/SDHC/SDXC Card Slot for On-board Storage
Specifikime teknike
  • Referencë unikevivotek-IB9388-HT
  • Familja e produkteveVideo Surveillance
  • Grupi i produkteveBullet Cameras
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-01-05
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTajvan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationPajisje të veçanta
  • Kodi ETIMEC001511
  • Emri ETIMCamera for monitoring system
  • Emrin UNSPSCSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 PërshkrimSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika