ND9312 H.265 8-CH Embedded NVR
VIVOTEK

ND9312 H.265 8-CH Embedded NVR

Better Video Quality with Lower Bandwidth

With H.265 standard and VIVOTEK’s Smart Stream technology, VIVOTEK NVR is not only able to provide the high quality video, also save the usage of network bandwidth and recording capacity more than regular H.264 standard.

4K IP Camera Video Input and 4K Local Video Output

Supporting 4K IP camera video input and 4K local video output, VIVOTEK’s NVR can provide users extra high definition video resolution ensuring they will never miss a single detail in both video monitoring and recording.

Fisheye Dewarp

VIVOTEK’s NVR offers both LiveView and Playback modes for one fisheye network camera simultaneously. They also provide multiple fisheye de-warp display modes, including 1O, 1P, 1R, 1O3R, 1O8R, allowing users to monitor any angle, or to enjoy precise detailed images for a total surveillance experience.

Chrome & Firefox Now Supported

Support for plug-in free web browsers enables users with direct web viewing/setting on IE, and now also on Chrome and Firefox web browsers, for both Windows and macOS.

Trend Micro IoT Security

In collaboration with industry-leading cybersecurity software partners, VIVOTEK focuses on making network security products and software that meet industry protocols as well as constantly developing shields to increase your protection from various cyberattacks. By choosing VIVOTEK solutions, users can experience not only high-quality products, but also safer network environments.

VIVOCloud App & Portal for 24/7 Viewing

The free VIVOCloud app makes surveillance lightweight and portable, ensuring efficient operation. The latest P2P technology makes remote access even more convenient, by simply scanning the QR-code and installing the app, users can view live streams and play recorded clips with the intuitive interface anytime, anywhere. Armed with the Push Notification function, users will directly get an alert message on their Android/iOS mobile device and directly playback the video to check for any suspicious activity.

Specifikim
  • Key Features

    • H.265 Compression Technology
    • Up to 8 Channel IP Camera Input
    • HDMI Video Output up to 4K Resolution
    • 1 x 3.5" SATA HDD
    • Up to 8MP Camera Live View and Playback
    • Trend Micro IoT Security
    • Multiple Browsers Supported: IE, Chrome, and Firefox on both Windows & macOS
    • Live and Playback Fisheye Dewarp
    • VIVOCloud App & Portal for 24/7 Viewing
    • Compact Size with Fanless Design
Specifikime teknike
  • Referencë unikevivotek-ND9312
  • Familja e produkteveNVR
  • Grupi i produkteveNetwork Video Recorders (NVR's)
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-06-26
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTajvan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationObjekt
  • Emrin UNSPSCSurveillance video or audio recorders
  • UNSPSC code46171621
  • Uniclass 2015 CodePr_60_75_03_56
  • Uniclass 2015 PërshkrimNetwork video recorders
  • CSI MasterFormat 2014 Code28 23 19
  • CSI MasterFormat 2014 TitleDigital Video Recorders and Analog Recording Devices
  • OmniClass Number23-29 11 13 13 13
  • OmniClass TitleSecurity Digital Video Recorders

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika