ND9322P-v2 H.265 8-CH Embedded PoE NVR
VIVOTEK

ND9322P-v2 H.265 8-CH Embedded PoE NVR

VIVOTEK’s ND9322P-v2 is a new generation H.265 Linux-based standalone NVR that supports up to 4K IP camera video decoding and local 4K video display. With advanced H.265 compression technology, users are able to experience Full HD quality video while expending less HDD capacity than H.264.

The NVR features embedded 8x 802.3 at/af PoE ports to provide users easy and convenient IP camera installation, and also supports remote and mobile access via VIVOCloud and iViewer apps for both iOS and Android devices. The VIVOCloud app provides instant push notification and direct video playback functions when triggered by an alarm notification and provides users a flexible and intelligent NVR for seamless use in small to medium sized video surveillance applications.

Users of the NVR will also benefit from VIVOTEK’s cooperation with world-renowned cybersecurity company, Trend Micro. Through network cameras armed with Trend Micro's anti-intrusion software, VIVOTEK unites high security and robust network surveillance to secure lives and protect data across diverse applications.

Specifikim
  • Key Features

    • H.265/H.264 Compression Technology
    • 4K Display for Clear and Detailed Monitoring
    • Live and Playback Fisheye Dewarp
    • Core+ 3.0: Trend Micro IoT Security & Cybersecurity Management, Smart Search II, Smart VCA Event Search, VCA Counting Solution
    • VIVOTEK's Smart Stream II to Optimize Bandwidth Efficiency
    • 802.3at/af Compliant PoE port x 8
    • RAID 0, 1 Supported to Prevent from Recording Data Loss
    • Multiple Browsers Supported: IE, Chrome and Firefox on both Windows & macOS
    • Supports VCA Counting Solution
Specifikime teknike
  • Referencë unikevivotek-ND9322P-V2
  • Familja e produkteveNVR
  • Grupi i produkteveNetwork Video Recorders (NVR's)
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-06-26
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTajvan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationObjekt
  • Emrin UNSPSCSurveillance video or audio recorders
  • UNSPSC code46171621
  • Uniclass 2015 CodePr_60_75_03_56
  • Uniclass 2015 PërshkrimNetwork video recorders
  • CSI MasterFormat 2014 Code28 23 19
  • CSI MasterFormat 2014 TitleDigital Video Recorders and Analog Recording Devices
  • OmniClass Number23-29 11 13 13 13
  • OmniClass TitleSecurity Digital Video Recorders

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika