SC8131 Stereo Network Camera
VIVOTEK

SC8131 Stereo Network Camera

VIVOTEK’s SC8131 is a stereo counting camera, armed with VIVOTEK’s 3D Depth Technology and video surveillance functionality, providing real-time precise tracking video and high accuracy counting up to 98%. The stereo camera generates data information such as people counting, flow path tracking that applied to in store layout improvement, promotional evaluation, staff planning, and the control of service times, providing business owners key metrics to effectively make operating decisions and increase ROI. Mounted over a store entrance, the dual-lens camera enables the stereo vision to accurately track the 3D positions of objects moving across the field of view. Adults or children, single individuals or groups, can be distinguished from non-human objects such as shopping carts and strollers, providing accurate counting analytics even at the busiest and most congested times. Furthermore, seamless integration with VCA (video content analysis) reports in VIVOTEK’s VAST, the metadata is displayed in comprehensive graphs and line charts, making the SC8131 ideal for retail analytics. The computation of height disparity data is embedded in the stereo camera, instead of sending video streams to a dedicated computer running a separate analytics software. The counting solution saves bandwidth and reduces the risk of data loss in the event of network or power disruption.
Specifikim
  • VIVOTEK's 3D Depth Technology High Accuracy Rate up to 98% Local Storage Data for Counting Report Easy Installation and Configuration Seamless Counting with VAST CMS
Specifikime teknike
  • Referencë unikevivotek-SC8131
  • Familja e produkteveNetwork Cameras
  • Grupi i produkteveStereo, Split & Thermal Cameras
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-01-05
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTajvan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationPajisje të veçanta
  • Kodi ETIMEC001511
  • Emri ETIMCamera for monitoring system
  • Emrin UNSPSCSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 PërshkrimSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika