Overview
VIVOTEK's FD8166A IP camera is an ultra-mini fixed dome network security IP camera with a tiny diameter of only 90 mm. Due to its compact and intelligent design and affordable price, the FD8166A is an ideal indoor surveillance solution that suits a wide variety of applications, such as retail, office, or boutiques, or to monitor elevators or other public areas.
Equipped with a 2 megapixel Full HD sensor enabling viewing resolution of 1920x1080 at 30 fps, the FD8166A is capable of capturing high-definition images whether in high contrast or low light environments by deploying WDR and SNV technology. When combined with VIVOTEK's Smart Stream II technology, the FD8166A can reduce both bandwidth and storage consumption by up to 50%* while retaining the same superb image quality as a Full HD camera.
As an all-in-one IP camera, the FD8166A is designed for easy installation and equipped with Power over Ethernet (PoE) functionality, making setup both quick and simple. The FD8166A is also completely compatible with VIVOTEK's free 32-channel recording software. With all of these benefits and more, the FD8166A is a sure bet to fulfill your surveillance needs.
* Depending on scenes
Key Features
Rajoni i disponueshëm
| North America |
|---|
Anguilla |
Antigua dhe Barbuda |
Aruba |
Bahamas |
Barbados |
Belize |
Bermuda |
Dominica |
El Salvador |
Grenada |
Grenlandë |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Ishujt e Virgjër Britanikë |
Ishujt e Virgjër të SHBA |
Ishujt Kajman |
Kanadë |
Karaibe Holandë |
Kolektiviteti i Shën Martinit |
Kosta Rika |
Kubë |
Kuraçao |
Martinique |
Meksikë |
Montserrat |
Nikaragua |
Panama |
Porto Riko |
Republika Domenikane |
Saint-Barthélemy |
Shën Kitts dhe Nevis |
Shën Lucia |
Shën Pierre dhe Miquelon |
Shën Vincent dhe Grenadinet |
Shtetet e Bashkuara |
Sint Maarten |
Trinidad dhe Tobago |
Turks dhe Caicos Islands |
Xhamaika |