FD8182-T Fixed Dome IP Camera, 5MP, 30M IR, P-iris, Remote Focus, WDR Enhanced, 3DNR, Smart Stream, Smart IR, Video Rotation, PIR, Defog
VIVOTEK

FD8182-T Fixed Dome IP Camera, 5MP, 30M IR, P-iris, Remote Focus, WDR Enhanced, 3DNR, Smart Stream, Smart IR, Video Rotation, PIR, Defog

Overview

VIVOTEK's FD8182-T is an economic professional indoor fixed dome network security IP camera in VIVTOTEK's 5MP V-Pro Lite series. Design to provide higher resolution and sharper image with more detail, the FD8182-T offers up to 15 fps at 5-Megapixel or 30 fps at 1080p resolution. With powerful 3D Noise Reduction technology and Smart Stream technology, the FD8182-T can also optimize resolution for a desired object or area to maximize efficiency of bandwidth usage.

Increasing its flexibility, VIVOTEK's FD8182-T provides remote focus with built-in stepping motors and P-iris to provide precise adjustment remotely. To meet the demands of indoor applications, VIVOTEK's FD8182-T is also equipped with a PIR sensor to help detect unexpected events and provide the appropriate response in real time.

With the highly flexible VADP (VIVOTEK Application Development Platform), users can extend the features of this FD8182 series by adding third-party applications for the FD8182-F2 and the FD8182-T. Thus, the FD8182 series is not only equipped with multiple focusing methods, but is also highly flexible and able to be expanded to meet the requirements of a wide variety of indoor applications.

Key Features

  • 5-Megapixel CMOS Sensor
  • 15 fps @ 2560x1920
  • 3 ~ 9 mm, Remote Focus, P-iris Lens
  • Built-in IR Illuminators, Effective up to 30 Meters
  • WDR Enhanced for Unparalleled Visibility in Bright and Dark Environments
  • Smart Stream to Optimize Bandwidth Efficiency
  • 3D Noise Reduction
  • Two-way Audio
  • PIR
  • Video Rotation for Corridor View
  • Support Installation with AM-712 Indoor Conduit Box
  • VIVOTEK VCA (Video Content Analysis) Support
Specifikime teknike
  • Referencë unikevivotek-fd8182-t
  • Familja e produkteveVideo Surveillance
  • Grupi i produkteveFixed Dome IP Cameras
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2016-06-29
  • Numri i botimit2
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTaiwan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationPajisje të veçanta
  • Kodi ETIMEC001511
  • Emri ETIMCamera for monitoring system
  • Emrin UNSPSCSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 PërshkrimSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit