FD8369A-V Fixed Dome Network IP Camera, 2MP, 30M IR, IP66, IK10, Smart Stream II, SNV, Defog
VIVOTEK

FD8369A-V Fixed Dome Network IP Camera, 2MP, 30M IR, IP66, IK10, Smart Stream II, SNV, Defog

Overview

VIVOTEK’s FD8369A-V is an easy-to-use fixed dome network security IP camera specifically designed for outdoor security applications, with a 2MP sensor enabling a viewing resolution of 1920x1080 at a smooth 30 fps. Dynamic and highly adaptable, the FD8369A-V is an all-in-one camera capable of capturing high quality video at high resolutions of up to 2 Megapixels.

The FD8369A-V features VIVOTEK's sophisticated Smart Stream II technology, allowing the camera to optimize image quality for desired regions, and thus ensure maximum efficiency of bandwidth usage and savings of up to 50% on bandwidth and storage requirements.

In order to adapt to constantly changing outdoor lighting conditions, the IP camera model FD8369A-V features a removable IR-cut filter as well as IR illuminators effective up to 30M for superior image quality around the clock. For protection against harsh outdoor environments, the camera is encased in a weather-proof IP66-rated housing, making it impervious to rain and dust. The robustness of the FD8369A-V is further strengthened by the adoption of rugged IK10 design housing.

Incorporating a number of advanced features standard for VIVOTEK cameras, including video rotation, defog, a dedicated MicroSD/SDHC/SDXC card slot, and VIVOTEK's 32-channel recording software, the FD8369A-V is the ideal solution for your outdoor surveillance needs.

Key Features

  • 2-Megapixel CMOS Sensor
  • 30 fps @ 1920x1080
  • Real-time H.264, MJPEG Compression (Dual Codec)
  • Removable IR-cut Filter for Day & Night Function
  • Built-in IR Illuminators, Effective up to 30 Meters
  • Built-in 802.3af Compliant PoE
  • Built-in MicroSD/SDHC/SDXC Card Slot for On-board Storage
  • Supports ONVIF Standard to Simplify Integration and Enhance Interoperability
  • Weather-proof IP66-rated and Vandal-proof IK10-rated Metal Housing
  • Smart Stream II to Optimize Bandwidth Efficiency
  • 3D Noise Reduction
  • Smart IR Technology to Avoid Overexposure
  • SNV (Supreme Night Visibility)
Specifikime teknike
  • Referencë unikevivotek-fd8369a-v
  • Familja e produkteveVideo Surveillance
  • Grupi i produkteveFixed Dome IP Cameras
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2016-07-10
  • Numri i botimit2
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTajvan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationPajisje të veçanta
  • Kodi ETIMEC001511
  • Emri ETIMCamera for monitoring system
  • Emrin UNSPSCSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 PërshkrimSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika