Overview
VIVOTEK’s FD8382-ETV is an economical but professional outdoor fixed dome network security IP camera in VIVTOTEK’s 5MP Lite series, which offer up to 15 fps at 5-Megapixel or 30 fps at 1080p resolution at a competitive price. To create the perfect focus required to reap the benefits of higher resolution, VIVOTEK’s FD8382-ETV provides remote focus with built-in stepping motors and P-iris for precise adjustment remotely.
Designed to provide higher resolution, the IP camera model FD8382-ETV is an ideal solution for those who demand sharper images with more detail. With powerful 3D Noise Reduction technology and Smart Stream technology, the IB8382-ETV can also optimize resolution for a desired object or area to maximize the efficiency of bandwidth usage.
To ensure higher resolution even in harsh environments, VIVOTEK’s FD8382-ETV is also armed with IP66-rated housing to help the camera body withstand rain, dust and even high pressure water jets from any direction, while its IK10-rated housing provides protection against acts of vandalism or other impacts. Additionally, a wide operating temperature range further improves the FD8382-ETV’s performance and reliability in extremely cold or warm weather, even when using PoE.
With the highly flexible VADP (VIVOTEK Application Development Platform), users can extend the features of this FD8382 series by adding third-party applications for the FD8382-VF2, FD8382-EVF2, FD8382-TV, and FD8382-ETV. Thus, the FD8382 series is not only equipped with multiple focusing methods and wide temperature range options, but is also highly flexible and able to be expanded to meet a wide range of requirements.
Key Features
Rajoni i disponueshëm
| North America |
|---|
Anguilla |
Antigua dhe Barbuda |
Aruba |
Bahamas |
Barbados |
Belize |
Bermuda |
Dominica |
El Salvador |
Grenada |
Grenlandë |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Ishujt e Virgjër Britanikë |
Ishujt e Virgjër të SHBA |
Ishujt Kajman |
Kanadë |
Karaibe Holandë |
Kolektiviteti i Shën Martinit |
Kosta Rika |
Kubë |
Kuraçao |
Martinique |
Meksikë |
Montserrat |
Nikaragua |
Panama |
Porto Riko |
Republika Domenikane |
Saint-Barthélemy |
Shën Kitts dhe Nevis |
Shën Lucia |
Shën Pierre dhe Miquelon |
Shën Vincent dhe Grenadinet |
Shtetet e Bashkuara |
Sint Maarten |
Trinidad dhe Tobago |
Turks dhe Caicos Islands |
Xhamaika |