VIVOTEK's IB8382-ET is a economic professional outdoor bullet network security cameras in VIVTOTEK's 5MP Lite series which offer up to 15 fps at 5-Megapixel or 30 fps at 1080p resolution at a competitive price. Equipped with a new high resolution image sensor, different from other 5MP cameras, the IB8382-ET provides sharper image quality and finer detail at a cost-effective price. And with powerful 3D Noise Reduction technology and Smart Stream technology the IB8382-ET can also optimize resolution for a desired object or area to maximize efficiency of bandwidth usage.
To create the perfect focus required to reap the benefits of higher resolutions, VIVOTEK's IB8382-ET provides remote focus with built-in stepping motors and P-iris for precise adjustment remotely. And for providing higher resolution in outdoor and harsh environments, VIVOTEK's IB8382-ET series is also armed with IP66-rated housing to help the camera body withstand rain, dust and high pressure water jets from any direction, while its IK10-rated housing provides protection against acts of vandalism or other impacts. Additionally, a wide operating temperature range further improves the IB8382-ET's performance and reliability in extremely cold or warm weather, even when using PoE.
With the highly flexible VADP (VIVOTEK Application Development Platform), users can extend the features of this series by adding third-party applications for the IB8382-ET. Thus the IB8382 series - IB8382-F3, IB8382-EF3, IB8382-T, IB8382-ET, is not only equipped with multiple focusing methods and wide temperature range options, is but ideal for a wide variety of applications.
Key FeaturesRajoni i disponueshëm
| North America |
|---|
Anguilla |
Antigua dhe Barbuda |
Aruba |
Bahamas |
Barbados |
Belize |
Bermuda |
Dominica |
El Salvador |
Grenada |
Grenlandë |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Ishujt e Virgjër Britanikë |
Ishujt e Virgjër të SHBA |
Ishujt Kajman |
Kanadë |
Karaibe Holandë |
Kolektiviteti i Shën Martinit |
Kosta Rika |
Kubë |
Kuraçao |
Martinique |
Meksikë |
Montserrat |
Nikaragua |
Panama |
Porto Riko |
Republika Domenikane |
Saint-Barthélemy |
Shën Kitts dhe Nevis |
Shën Lucia |
Shën Pierre dhe Miquelon |
Shën Vincent dhe Grenadinet |
Shtetet e Bashkuara |
Sint Maarten |
Trinidad dhe Tobago |
Turks dhe Caicos Islands |
Xhamaika |